Wireless Lighting Controls
Wattstopper offers the ability to go wireless with your lighting controls. Designed to be scalable and enable flexibility in a space, wireless lighting controls can be utilized in standalone, room-based, and multi-room applications. Integrate daylight sensors, load controllers, or luminaire level lighting control, and program with our DLM Configuration App for iOS® or Android®.ÂWireless controls offer the flexibility to provide high-quality, low energy lighting that maximizes incremental control within small and large areas. Designers can enhance the occupant experience, achieve compliance with advanced energy codes, and improve energy efficiency with the simplicity of the Wattstopper Wireless Lighting Controls.Â
Brand
Choose from one of Legrand's brands.
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Standard
The industrial standard(s) to which a device is manufactured, operated, or tested.
Frequency Band
A Continuous Group, or Range, of Frequencies with an Upper Limit and a Lower Limit
Installation Location
Where a Device is or is to be Installed
NEMA Rating
National Electrical Manufacturers Association Ratings are Standards that are Useful in Defining the Types of Environments in Which an Electrical Enclosure can be Used
Compatibility
Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications
Antenna
A Conductor or Set of Conductors Used to Radiate RF Energy Into Space or to Collect RF Energy from Space or to Do Both
Indoor/Outdoor
Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both
Input Voltage
The Difference of Electrical Potential Between Two Points of an Electrical or Electronic Circuit Entering a System
Number of Wires
The Number of Pliable Metallic Strand or Rod Made in Many Lengths and Diameters and are Electrically Insulated, Used Conduct Electricity
Output Voltage
The Voltage Measured at the Output Terminals of a Power Supply
Mounting Type
The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.
Number of Buttons
The Number of Keys/Switches in the item Used for Selecting a Particular Function
Number of Devices
The amount of devices the product can connect to.
Has Battery
A Device for Converting Chemical Energy Into Electrical Energy a Group of Two or More Connected Voltaic Cells
Wire Size
It is the Normal Size of the Conductors for Building Wire
Data Transfer Rate
The Speed at Which Data is Transferred from one Location to Another with in the Time Frame
Battery
A Device for Converting Chemical Energy Into Electrical Energy a Group of Two or More Connected Voltaic Cells
Encryption
The Activity of Converting Data or Information Into Code
Wattage
amount of watts used
Connection TypeTooltip Title
Style or Type of Connection Used
Product Family
Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.
Sensing Range
The total Possible Sensing Capability of the Sensor, Beginning After the Deadband, and Extending Out as Far as the Sensor is Able to Reach Effectively
Number of Switches
Number of electrical switches
Operating Temperature
The Temperature at Which the Unit is Safely Operated or Kept without Damaging or Changing the performance Characteristics of the Unit
Included
The Supplementary items Supplied with the Product Which May be Necessary for the Optimum Operation of the Product
Supply Voltage
The Specified Amount and Type Voltage / Voltage Range for Which the Equipment is Rated for Operation
Product Has Potential to Contribute to LEED
This product contributes to earning credits in the LEED rating system.
Wire Connection Type
Describes the method used to connect wires to the device, such as screw terminals, push-in connectors, or lead wires.
Operating Temperature Min
Indicates the lowest possible temperature a device can be safely used without the risk of failure or damage.
Battery Life
Describes the approximate amount of time a battery can power a device before it needs to be recharged or replaced.
Security Method
Describes the functions or methods used by a device or software to protect against unauthorized access to a device or software platform.
On Function
Describes the mode of operation for devices that can be turned on, indicating whether they stay on continuously or operate on a timer or sensor.
Number of Connections
Battery Capacity
Describes the maximum amount of electrical charge that a battery can store and deliver.
Engraving Type
Refers to the available styles to mark or inscribe text, symbols, or patterns on a product.
Seismic Tested
Indicates whether a device has been tested to withstand and/or perform under certain seismic conditions.
Sensor Coverage
Describes the total area, measured in square footage, within which a sensor can detect presence or movement.
Antenna Pattern
Captures the directional representation of how radio waves are sent and received by the antenna.
Storage Temperature
Describes the temperature or range of temperatures at which a product can be safely stored or kept without damaging or altering the performance characteristics of the device.
Indicator
Describes the type/specification of signaling a device uses to indicate abnormal and/or operating conditions.
Antenna Gain
A calculated measure of how effectively an antenna sends or receives radio signals in a particular direction, measured in dBi (Decibals relative to isotropic).
Dimming Compatibility
Describes the method(s) used by a device or system to adjust the brightness of a lighting load.
Max Distance Support
Refers to the maximum range a signal can be effectively supported to by a device.
Topology
The arrangement in which the Nodes of a LAN are connected to each other.
Works With
Need to ensure your choice works with your device, system, or software? Select your needs using this filter to confirm compatibility.
Sensor Coverage Pattern
Describes the shape of the area that a sensor is able to detect presence or movement within, measured in degrees.
Current Draw
The amount of electrical current the device uses during operation, measured in amperes (or amps).
Operating Humidity
Describes the range of humidity at which a device can be utilized safely without the risk of failure or damage.
Product Series
A collection of related products that share a common design, technology, or purpose. Products within the series either maintain a cohesive brand / style identity or work together to serve a particular solution.
Wireless Range
Describes the maximum distance wireless devices can be separated while preserving signal quality and reliability.
Line Frequency
The frequency of alternating current (AC) in an electrical power system, measured in Hz. Also commonly referred to as Utility Frequency, Power Line Frequency, or Mains Frequency.
Features
Unique characteristics and functionality that set the product apart from others in its field.
Sensor Technology
The technology used by a device to sense a change in signal or stimulus.
Operating Temperature Max
Indicates the highest possible temperature a device can be safely used without the risk of failure or damage.
Warranty Type
The product warranty that accompanies the specific product.
Device Interface
Refers to the type and/or specification of connectors used by a device to establish a connection with other devices or systems for data transfer.
Environmental Conditions
Describes the relative range of climatic standards a device can safely operate within.
Finish
Describes the specific surface treatment applied to the outer product for either aesthetics and/or durability.
Product Length
The overall length of a product.
Number of Rockers
The total number of rocker-type electrical switches included on a device. Typically used to switch between two or more functions.
Sensor Mounting Height
Describes the optimal vertical distance at which a sensor should be installed to ensure reliable detection of motion or other target conditions.
Number of Relays
Denotes the number of controlled loads a device can support.
Material
Indicates the primary material(s) used to construct a product.
Application Sector
Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).
Sensor Type
The Device that Receives a Signal or Stimulus (As Heat or Pressure or Light or Motion Etc.) and Responds to it in a Distinctive Manner
Connector Type
The Type of Connectors / Terminals that Tool can Crimp to Wire or Cable
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsDigital PIR Ceiling Mount sensorLMPC-100 WattstopperThe LMPC-100 low profile Digital PIR Ceiling Mount Occupancy Sensor uses passive infrared (PIR) technology and one of three lenses to detect occupancy in different types of spaces for energy-efficient control of lighting and plug loads.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsNetwork accessory enclosure 9 routers, 16 port switchesLMNC-9 WattstopperThe LMNC is a surface-mount NEMA1-rated enclosure with DIN rails for mounting DLM network components.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsDigital PIR Corner Mount Sensor, high densityLMPX-100 WattstopperThe LMPX-100 Digital PIR Corner Mount Occupancy Sensor uses passive infrared (PIR) technology and one of four lenses to detect occupancy in different types of spaces for energy efficient control of lighting and plug loads.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsWattstopper PLUS Wired DALI Manager, GrayEN-M-DALI2-X WattstopperThe Wattstopper PLUS Wired Manager - DALI provides individual control of lighting, allowing you to schedule, allocate, and manage light in a resource-efficient and practical way
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsWattstopper PLUS Wireless Zone Control Wallstation, 6 Button, BlackEN-WS-ZC6-ZB-BL Wattstopper3 Zone Wireless WallstationOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsWattstopper PLUS Wireless Test Tool, BlackEN-WTT-ZB WattstopperThe wiring test tool is a key-fob-sized device designed for installers and contractors to test the wiring of Wattstopper PLUS wireless devices
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsWattstopper PLUS DALI Bridge, AlmondEN-DB-1L-GB2 WattstopperThe DALI Bridge is a key device in enabling the Wattstopper PLUS Lighting Control System.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsWattstopper PLUS GreenBus Wired Manager, BlackEN-ECU-G4-P3D WattstopperThe Wired Manager - GreenBus is a rack or wall mounted control device that collects, processes, and distributes lighting control information to Encelium X control modules, wall controllers, and other devices over the GreenBus network
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsWattstopper PLUS GreenBus Wired Manager, BlackEN-M-GB2-X WattstopperThe Wired Manager - GreenBus is a rack or wall mounted control device that collects, processes, and distributes lighting control information to Encelium X control modules, wall controllers, and other devices over the GreenBus network
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsWattstopper PLUS Ceiling Mount Wireless Sensor/Photocell, 450 square feetEN-SCPPH-0450-ZB WattstopperThe EN-SCPPH-0450-ZB is a ceiling/surface mount sensor
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsWattstopper PLUS Ceiling Mount Wireless Sensor/Photocell, 1500 square feetEN-SCPPH-1500-ZB WattstopperThe EN-SCPPH-1500-ZB is a ceiling/surface mount sensor
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsWattstopper PLUS Ceiling Mounted Wireless Sensor/Photocell, HIGH BAYEN-SCPPH-HB-ZB WattstopperThe EN-SCPPH-HB-ZB is a ceiling/surface mount sensor
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsWattstopper PLUS System Support Unit, SilverEN-SSU-X WattstopperThe System Support Unit (SSU) is a key component in the Wattstopper PLUS Lighting Control System.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsWattstopper PLUS Wireless Manager, WhiteEN-WM-ZB-P3D WattstopperThe Wattstopper PLUS Wireless Manager is the central intelligence point in the system for wireless devices.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsWattstopper PLUS Wireless Manager, WhiteEN-WM-ZB-X WattstopperThe Wattstopper PLUS Wireless Manager is the central intelligence point in the system for wireless devices.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsWattstopper PLUS Wireless Wallstation, 2 Button, BlackEN-WS-2B-ZB-BL Wattstopper2 Button Wireless WallstationOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsWattstopper PLUS Wireless Scene Dimming Wallstation, 3 Button, BlackEN-WS-SC3-ZB-BL Wattstopper3 Scene Wireless WallstationOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsWattstopper PLUS Wireless Shade Control Wallstation, 3 Button, WhiteEN-WS-SHSC3-ZB-WH WattstopperWireless Shade Control Wallstation
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsWattstopper PLUS Wireless Tunable White Wallstation, 3 Button, WhiteEN-WS-TWSC3-ZB-WH WattstopperWireless Tunable White Wallstation
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsEquinox 41 LCD TouchscreenEQ41-LCAP WattstopperEquinox 41 is a high bright LCD touchscreen that is always on and always available.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsEquinox 73 LCD TouchscreenEQ73-LCAP WattstopperEquinox 73 is a high bright LCD touchscreen that is always on and always available.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsDaylighting Sensor, Handheld remote control for LS-301 setupLSR-301-S WattstopperThe LightSaver LS-301 is a closed loop, ceiling mount, low voltage indoor photosensor that works with standard, 0–10 VDC electronic dimming ballasts or compatible LED drivers to dim lighting as daylight increasesOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsLMDL-600 Plenum Recessed Mounting KitLMDL-600-RPM WattstopperThe LMDL-600 is a wireless open loop photo sensor that measures the daylight contribution in order to automatically switch or dim multiple zones of lighting.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsDLM Wireless 5-Button Wall Switch, Lt. AlmondLMSW-605-LA WattstopperThe LMSW-605 Scene Switch is a wireless device that can set and recall preset lighting scenes and raise and lower lighting levels.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsWireless DLM 1-Button Switch Color Kit, RedLMDM-KIT-601-R WattstopperThe LMSW-KIT-100 Series, LMDW-KIT-100 Series, LMPW-KIT-101 Series, LMDM-KIT-101, LMDM-KIT-601, and LMSW-KIT-605 are replacement button trim color kits that are compatible with all Digital Lighting Management (DLM) LMSW Switches, LMDW and LMPW Wall Switch Sensors, and LMDM Dimming Wall Switches.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsDLM Wirless Integrated Fixture Sensor & ControllerLMFS-601-W WattstopperThe LMFS-601 is a wireless fixture sensor and controller that is compatible with wireless DLM.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsFIXTURE INTERFACE, 120-277V, 0 -10V OUTPUT, POWER to LMFSLMFI-111 WattstopperThe LMFI-111 is a power converter and is intended to be wired to a fixture's 0–10V LED driver to control light levels
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsDLM Wireless Pre-Eng Wall Switch, ON/OFF w/Arrows, All, Meeting, Present, AV, RedLMSW-605-R-ENG3 WattstopperThe LMSW-605 Scene Switch is a wireless device that can set and recall preset lighting scenes and raise and lower lighting levels.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsDLM Wireless PIR Ceiling Mount Occupancy Sensor w/extended height lensLMPC-600-5 WattstopperThe LMPC-600 wireless low profile Digital PIR Ceiling Mount Occupancy Sensor uses passive infrared (PIR) technology and one of three lenses to detect occupancy in different types of spaces for energy-efficient control of lighting and plug loads.Other Options Available