text.skipToContent text.skipToNavigation

HDJ 2 port plastic surface mount box - white - with label field

404HDJ2-88 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

HDJ Surface Mount Outlet Boxes accept rear loading High density Jacks & modules and provides easy snap-on covers and snap-in label fields. Boxes are supplied with screws and double-sided adhesive tape for mounting onto almost any surface. Meet UL2043 and are suitable for installation in air handling spaces (ie plenum spaces)

Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Low profile compact design
  • Suitable for installation in air handling spaces (ie plenum spaces)
  • Base plate and snap-on cover design

Specifications

General Info
Product Line Ortronics
Color White
UPC Number 662875449881
Country Of Origin Taiwan, Province Of China
Is Hardware Included Yes
Dimensions
Product Width US 2.59 in
Product Depth US 1.22 in
Product Height US 2.27 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cUL Listed  Yes
Buy American Act Compliance
BAA  Yes
Technical Information
Number of Ports 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;