text.skipToContent text.skipToNavigation

HDJ 2-Port Surface Mount Box, Wiremold Ivory

404HDJ2-99 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 42ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

HDJ Surface Mount Outlet Boxes accept rear loading High density Jacks & modules and provides easy snap-on covers and snap-in label fields. Boxes are supplied with screws and double-sided adhesive tape for mounting onto almost any surface. The 1 and 2 port versions are rated UL2043 and are suitable for installation in air handling spaces (ie plenum spaces).

Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Low profile compact design
  • Suitable for installation in air handling spaces (ie plenum spaces)
  • Base plate and snap-on cover design

Specifications

General Info
Product Line Ortronics
UPC Number 662875449867
Country Of Origin Taiwan, Province Of China
Is Hardware Included Yes
Dimensions
Product Width US 4.75 in
Product Depth US 1.22 in
Product Height US 3.6 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;