text.skipToContent text.skipToNavigation

Discontinued - Gateway

NVGW100NA Nuvo
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 69ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The core of the wireless, room-to-room network of Nuvo's wireless players, the Gateway connects to a home router and uses the latest Wi-Fi protocol to reliably send music, from your home network or Internet Radio, to multiple players throughout your system.



Outside North America? Use -EU, -UK or -AU when ordering.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Concurrent use of both 2.4 GHz and 5.6 GHz frequency bands allows the system to avoid interference. That means your music never stops or hiccups.
  • Just connect to your home router and the system automatically streams audio from the internet to your players without any fuss or hassle
  • The Gateway allows all of your players to talk to each other, share audio content, initiate commands, and even play the same content throughout every zone, all in perfect syncronization
  • Using the state of the art wireless protocol, 802.11n, the Nuvo system can deliver faster more robust signal transmission. Tha means your music is constantly streaming
  • Wireless "N" technology offers the broadest range signal capacity to send music throughout your entire home, including outside areas
  • Wireless: 2 TX x 2 RX MIMO, IEEE 802.11a/b/g/n;Ethernet RJ45 10/100/1000

Specifications

General Info
Product Line Nuvo
UPC Number 701963853084
Country Of Origin China
Application Sector Residential
Standard FCC, IC, CE-EMC, C-Tick, cULus, GS Mark, CE-LVD, RoHS
Technical Information
Connector RJ45
Power Supply 12
Security WPA2/256-bit encryption
Network Wireless, LAN - Ethernet
Environmental Conditions 10 to 90% (relative humidity, non-condensing)

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;