radiant® Easy 3-Way Switch Kit, White
WNREZK10WH
radiant Collection
radiant® Easy 3-Way Switch Kit, White is rated
out of
5 by
23.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$61.99 USD
This kit uses a wireless switch to easily add control of a light or fixture from a second location, even in rooms or locations currently without 3-way wiring. Simply replace the existing light switch with the kit’s radiant® Switch (wired), then use the included battery-powered radiant® Wireless Switch to add another point of control wherever it is desired. The Wireless Switch mounts to any wall or surface – without cutting, wiring or tools – using the provided adhesive. The kit's devices come pre-paired to enable multi-location control in seconds. Want app control? These devices are equipped for enhanced functionality. Simply add a Smart Gateway with Netatmo and use the Legrand Home + Away app to control your lights from anywhere (and much more). For more information visit www.legrand.us/addappcontrol. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Uses wireless switch to easily add control of a light from a second location.
- Ready to install, no configuration needed.
- First Switch (Wired) Installation: Replaces any standard (wired) switch in as little as 15 minutes.
- Second Switch (Wireless) Installation: Mounts to any wall for long-lasting, battery-powered control.
- Add a Smart Gateway with Netatmo to control lights via app, connect to other smart products and more.
- Screwless Wall Plates included. Coordinate with other designer switches and outlets from the radiant® Collection for a cohesive, sophisticated look.
Specifications
General Info
| Color | White | ||
| Product Type | Gateway, Kit, Wall Switch | ||
| Material | Polycarbonate | ||
| Finish | Satin | ||
| Application Sector | Commercial, Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Wall Plate Included | No | ||
| Number of Switches | 1 | ||
| Warranty Type | 1-Year | ||
| Standard | RoHS, FCC, cULus | ||
| UPC Number | 785007442670 | ||
| Works With | Netatmo |
Dimensions
| Product Depth US | 2.25 in | ||
| Product Height US | 6.0 in | ||
| Product Volume US | 54.0 cu in | ||
| Product Width US | 4.0 in |
Listing Agencies / 3rd Party Agencies
| FCC Compliant | Yes | ||
| cULus Listed | Yes |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Back and Side | ||
| Seismic Tested | No | ||
| Wire Connection Type | Push Wire, Wire Terminal | ||
| Connection | Wired, Wireless | ||
| Environmental Conditions | 95% (relative humidity, non-condensing) | ||
| Indoor/Outdoor | Indoor | ||
| Location Rating | Dry | ||
| Number of Poles | 3-Way, Multi-Location |
Resources
Installation Instructions
Instruction Sheet
Brochure
Specifications
Supporting Document
Cutsheet
Reviews
Rated 5 out of
5
by
theresaf38 from
Design, easy installation,
By reading the instructions my friend should be able to install it quickly. Just by looking at the parts and seeing what I can do with it the brightness level I want in my hall at Night should be perfection. The long lasting design makes it the perfect switch.
Date published: 2024-06-17
Rated 5 out of
5
by
itzelthebarber from
Light off
I got this item for free in return for my honest feedback. I like this light and it’s cool for a living room that you can switch on off from each side very convenient
Date published: 2024-05-31
Rated 3 out of
5
by
baot19 from
You can simply connect via apps
This is 3-ways switch kit made by Legrand, a brand professinally make for residence graded. Inside the kit has the manual and explanation how to install. For me, I feel pretty easily to install if you have a little handy. However, you should read the instructions carefully, besure of any colors matching each others, also the color of lockers go over with the wires. In my experience, this great product for who wants a three-ways switch for these light bulbs, fans, valves,… or big house need another switch at the hall way or stair; on the other hand someone who are lazy to come to switch.
Date published: 2024-05-29
Rated 5 out of
5
by
joannas195 from
Awesome idea!
This innovative kit allows for seamless control of a light or fixture from multiple locations, even in spaces lacking 3-way wiring. Installation is straightforward: replace the existing switch with the wired radiant® Switch and place the battery-powered radiant® Wireless Switch anywhere using the included adhesive, eliminating the need for cutting, wiring, or tools. While I haven’t installed it yet, as I’m waiting for my bedroom renovation to be completed, I plan to use the non-wired part of the switch next to the bed for convenient lighting control.
Date published: 2024-05-27
Rated 5 out of
5
by
elizabeths19 from
Easy to install
I’m not very handy at all, but these were really easy to install and easy to use. I have these in my dining room because the simple design matches my decor in there. Would highly recommend getting
Date published: 2024-05-26
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is netatmo required to use this?
Hello Gina,
You won't need to use the app or have the gateway with this product. This is designed as an out-of-the box system, in which all you need to make your 3-way work is what's included with the kit. However if you did want to have app control and set up automations, then you'd need to purchase the with Netatmo gateway as well.
Date published: 2024-03-28
Can I use this to replace a switch that operates an outlet, instead of attaching it to a hard-wired lamp?
Hello, I would recommend using the WNREZK15WH instead as this would allow you to swap out your outlet and use the wireless switch to control the outlet. I hope this helps!
Date published: 2024-03-28
Will this work with a existing 3 way switch currently wired?
Hello,
The radiant Easy 3-Way Kit will include two part numbers, WNRL10 "Primary" and WNRL23 "Wireless." The WNRL10 "Primary" switch will require a Hot or line, load, Neutral, and ground to complete the installation. Once the WNRL10 has been installed, simply remove the battery tab from the WNRL23 and place the "Wireless" switch within 30 feet from the WNRL10 for 3-way control.
Please feel free to call us for further assistance.
Pass & Seymour Technical Support
Phone #: 800-223-4185
Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays)
Best Regards,
Technical Support
Date published: 2024-01-05
What is the range of the remote for the switch kit Part# wnrezk10wh? Example-- maxim feet in between the switch and the remote.
Hello,
The Netatmo Wireless Remote must be within 30 feet of the Netatmo Wired switch.
Please feel free to contact us if you need further assistance.
Pass & Seymour Technical Support
Phone #: 800-223-4185
Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays)
Best Regards,
Technical Support
Date published: 2023-11-21
Can you have multiple of these switches near each other? We’d like to use these for our master bedroom and bathroom..
Hi Heather,
Yes, it sounds like your application is compatible with our system. If you have additional questions regarding your installation, please reach out to our Technical Support Team.
Thank you!
Date published: 2023-11-02
I really like the graphite look of the products, are there any plans on having that color as an option for this item in the future?
Hello Alex, Currently these devices aren't offered in the graphite finish. There's no timeline as to when that color option would be available but be sure to check back with us!
Date published: 2023-10-03
Can this unit be used in an outdoor shed that is unheated?
Is it possible to make from easy 3 way kit dimmer White to black ? I buy black finish kit it’s great for regular three-way dimmer but not feed for easy smart 3 way it looks the same any way ?
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNREZK50WH | radiant Collection
Control any light from a second dimmer. Kit: (1) Wired Tru-Universal Dimmer, (1) Wireless Dimmer
$63.99
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP262WCC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 2-Gang use.
$7.98
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM873WCC10 | radiant Collection
Sleek, easy-to-install 15A switch for use in 3-way applications.
$6.83
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP263WCC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 3-Gang use.
$11.26
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRL10WH | radiant Collection
Control lights from anywhere. Part of the radiant with Netatmo solution.
$55.99
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
566-120-007 | Quiktron
Q-Series Patch Cords, CAT6, Non-Booted







