
15A 120V/125V Combination Single-Pole Toggle Switch and Tamper-Resistant Single Receptacle, White
691TRW
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Our standard Pass and Seymour combination switches allow you to add lights to any room in your home without having to add or replace wall boxes. This tamper-resistant version features a dual mechanical shutter system to help prevent the insertion of foreign objects, making it much safer and more convenient than plastic outlet caps. For detailed Tamper-Resistant receptacle information, visit our Tamper-Resistant Receptacles page.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Easily accessible break-off separate or common feed.
- One-piece heat-treated triple-wipe brass power contacts.
- Two devices fit into the space of one.
- Grounding combination devices meet NEC Requirements.
- Tamper-resistant version features dual mechanical shutter system to help prevent insertion of foreign objects.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Color | White | ||
Type | Combination | ||
Finish | Matte | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Features | Combination | ||
Number of Switches | 1 | ||
Standard | UL20, UL498 | ||
UPC Number | 785007240832 |
Dimensions
Product Depth US | 1.15 in | ||
Product Height US | 4.06 in | ||
Product Width US | 1.32 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140597 | ||
cULus Listed | Yes |
Technical Information
Amperage | 15 A | ||
Connection | Side Wire | ||
Contact Configuration | N-O | ||
Contact Rating | 15 Amp, 120/125 VAC | ||
Is Tamper-Resistant | Yes | ||
Number of Poles | Single Pole | ||
Operating Cycles | 30000 | ||
Wire Size | #14 - #10 AWG |
Resources
Cutsheet
Installation Instructions
Brochure
Specifications
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1