
Discontinued - USB Charger with Tamper-Resistant Receptacle, White
TM8USBWCC6
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Charge two devices simultaneously while still using the receptacle.
- Compatible with USB 2.0 & 3.0 compatible devices.
- Total charging capacity of 2.1A.
- AC receptacles are tamper-resistant to meet NEC: Code: patented shutter system prevents improper insertion of foreign objects.
- Back and side wire terminals accommodate #14AWG - #10 AWG stranded and solid copper wire for installation flexibility.
- Accepts standard Pass & Seymour Wall Plates.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Color | White | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
UPC Number | 785007022315 |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Amperage | 15 A | ||
USB Amperage | 2.1 A | ||
USB Power Output | 11 W | ||
Is Tamper-Resistant | Yes | ||
Number of USBs | 2 |
Resources
Cutsheet
Installation Instructions
Specifications
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Why have these been discontinued?
This device has been replaced with other improved USB charging solutions.
Date published: 2023-02-28
Will this fit in a slim line electrical box?
The depth of the USB outlet is 1.31"
Date published: 2020-11-11
I just purchased this item and I was excited to have it installed. A retired electrician friend of mine came over to assist me and said that it needs special wiring. Is that the case, or can we just install it in a regular outlet space? Thank you.
The USB/outlet does not require special wiring and can be used to replaced an existing 15A receptacle. It only requires a Hot, Neutral, and Ground connected to install.
Date published: 2020-11-11
Y does the outlet work and not the usb ports
If the Receptacle is working and the USB is not I believe the unit is faulty. Call in to tech support at 1800 223 4185 Option1 We can send You a replacement for this item
Or email in to tech.support-ps@legrand.us
Date published: 2020-11-11
Bazaarvoice SAP Hybris Integration Version 2.8.1