PlugTail® 20A 125V Commercial Spec-Grade USB Type A/C Outlet, White
PTTR20ACUSBW
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
PlugTail® Commercial Specification Grade USB Charging Receptacles provide the convenience of mobile charging without the need for a bulky AC adapter. This device is a perfect match for the constant needs of todays mobile environment and is rugged enough to withstand hard-use commercial applications. It comes equipped with two UL Fed Spec AC receptacles and two USB charging ports for mobile devices one Type-A port and one Type-C port for newer products. An efficient, 15.5W power supply provides ample power needed for charging mobile phones and tablets. The PlugTail® termination provides a more productive, secure, and safer installation and allows you to connect with the future of wiring device innovations. For detailed PlugTail® information, visit our PlugTail® Headquarters.
PlugTail® devices and connectors mean that device installation is the same regardless of skill level of the installer. The UL-Listed connectors are keyed to ensure proper wiring installation into each receptacle.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- AC receptacles are tamper resistant as standard : patented shutter system prevents improper insertion of foreign objects
- Plated steel wrap strap design for maximum durability and corrosion resistance.
- Triple-wipe, brass line contacts for 20A commercial applications
- Multiple color options available
- Zinc-plated steel for corrosion resistance
- 5Vdc Type-C USB port to charge USB Type-C compatible mobile devices
- Stainless steel auto-ground clips assure positive ground
- Available in 15 & 20A, Specification Grade and Hospital Grade configurations
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Finish | Matte | ||
UPC Number | 785007113303 | ||
Country Of Origin | China | ||
Number of Receptacles | 2 | ||
Features | USB-A Charging, USB-C Charging | ||
Outlet Type | USB-Charging | ||
Application Sector | Commercial | ||
Standard | FEDSPEC | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Outlet |
Dimensions
Product Width US | 1.693 in | ||
Product Depth US | 1.45 in | ||
Product Height US | 2.677 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
USB Amperage | 3.1 A | ||
Number of USBs | 2 | ||
USB Power Output | 15 W | ||
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Indoor/Outdoor | Indoor |
Resources
Cutsheet
Brochure
Supporting Document
Sell Sheet
Guide Form Specifications
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do the PlugTail outlets / usb outlets come with the connector or ar those purchased seperately
The connector is purchased separately.
Date published: 2020-01-06
Bazaarvoice SAP Hybris Integration Version 2.8.1