text.skipToContent text.skipToNavigation

Digital Enhanced Plug Load Controller, On/Off, 120V, 60Hz

LMPL-201 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 72ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

LMPL-201 Plug Load Controllers include a 20 amp relay for on/ off control of connected outlets, and a high-efficiency switching power supply. They are part of a Wattstopper Digital Lighting Management (DLM) system, and enable energy-efficient control of plug loads.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Plenum-rated controller with line voltage relay and switching power supply
  • Component of Digital Lighting Management integrated control systems
  • Plugs to other components using Cat 5e cable and RJ45 connectors eliminating wiring errors
  • Plug n’ Go automatic configuration and Push n’ Learn for personalization
  • Integral current monitoring of total connected load
  • Accepts occupancy sensor signal for energy saving control of plug loads

Specifications

General Info
Color White
Product Series LMPL
Type Room Controller
Application Sector Commercial
Product Line Wattstopper
Country Of Origin China
Installation Location Ceiling
Warranty Type 5-Year
Standard UL 88T9, UL 2043, cUL, FCC part 15, PEP, RoHS
UPC Number 754182928842
Dimensions
Product Depth US 3.0 in
Product Height US 6.5 in
Product Volume US 231.0 cu in
Product Width US 6.5 in
Product Weight US 1.5 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Current Draw 20 A
Number of Connections 4
Topology Free Topology
Connector Type RJ45
Indoor/Outdoor Indoor
Input Voltage 120 V
Line Frequency 50 Hz, 60 Hz
Mounting Type 4 in Deep J-Box
Number of Relays 1
Operating Temperature 0°-70°C, 32°-158°F
Operating Temperature Max 158 °F
Operating Temperature Min 32 °F
Operating Humidity 5-95% RH (Non-Condensing)
Output Voltage 24 VDC
Storage Temperature 23° - 176° F

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Configuration red light on, will not reset 

Asked by: Wolf
When encountering a solid red configuration light on a plug load controller, please follow these steps: 1. Disconnect the Cat 5 cables: Begin by removing the Cat 5 cables to see if the controller recovers. 2. Power cycle the controller: If the controller does not recover, power cycle it with the Cat 5 cables detached and check for recovery. 3. Factory reset: If the controller still does not recover, perform a factory reset and observe the results. 4. Replacement: Should the controller fail to recover after these steps, it may need to be replaced. If the controller does recover after removing the cables, the issue likely lies with a faulty cable. Additionally, consider the possibility of a defective switch or sensor. For further assistance and detailed troubleshooting, please contact Technical Support.
Answered by: Tier 1 Tech Support
Date published: 2024-07-29

How to reset LLMR 213 WATTSTOPPER.?

Asked by: Ken teal
To reset an LMRC-213, you press and hold the CONFIG button for 5 seconds. You will see the red LED begin to flash rapidly. Press and hold the same CONFIG button for another 20 seconds. When the LED again begins to flash the LMRC is reset. * Please note that this will affect other DLM devices attached to the LMRC as well. For further assistance please call Wattstopper Technical Support @ 800-879-8585.
Answered by: Tier 1 Tech Support
Date published: 2022-04-04

Is there a wired (rj45) temperature sensor for wattstopper operation (instead of occupancy sensor)? Project: outdoor temperature sensing, to control hardwired on/off plug power (to heat mats for snow melt).

Asked by: schi
Unfortunately no, Wattstopper does not offer a temperature controlled sensor device.
Answered by: Tier 1 Tech Support
Date published: 2022-02-01
  • y_2025, m_3, d_12, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_LMPL-201, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 60ms
  • QUESTIONS, PRODUCT