text.skipToContent text.skipToNavigation

Discontinued - Segment Manager, use NB-ROUTERs for up to 300 rooms

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 276ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  LMJA-8300-SM

The LMSM Segment Manager is a network controller designed to communicate with DLM local networks and/or LMCP panels. It provides control, monitoring, adjustment, and standard or Human Centric Lighting (HCL) scheduling functionality for networked DLM systems. The Network Supervisor is a PC server running similar software designed to coordinate control of multiple Segment Managers and store historical data.
Application Sector Commercial
  • Commercial
Network Connectivity NB-ROUTER and NB-Switch Connectivity
  • NB-ROUTER and NB-Switch Connectivity
  • None
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Provides global control of DLM segment networks and access to advanced features
  • Supports third party integration with BAS through BACnet/IP
  • Connects to DLM segment network and PC, LAN or Internet via Ethernet
  • Enables scheduling, power monitoring and remote adjustment of devices on DLM local networks
  • Friendly browser-based user interface
  • Optional server-based network supervisor package records energy-use data to create long-term history

Specifications

General Info
Product Line Wattstopper
Replaced by Part NumberĀ  LMJA-8300-SM

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

How Do I reset the SegMan password. The customer lost it and can't access the interface.

Asked by: Anonymous
Hi, Our devices are usually set up with a default password structure. Please reach out to our tech. support team for further guidance on gaining access to your device. Legrand Technical Support: Phone: 1 800-879-8585 Mon - Fri: 7am - 7pm CST (excluding holidays)
Answered by: Tier 1 Tech Support
Date published: 2024-08-26
  • y_2025, m_4, d_18, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_LMSM-6E, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 49ms
  • QUESTIONS, PRODUCT