





High/Low PIR Fixture Sensor Low Voltage, 12-32VDC
FSP-201B
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The FSP-2x1B sensors provide multi-level control based on motion and/or daylight contribution. They control 0-10 VDC LED drivers or dimming ballasts, as well as non-dimming ballasts and, with an FSP-Lx Lens, are rated for wet and cold locations. All control parameters are adjustable via a wireless configuration tool capable of storing and transmitting sensor profiles. The FSP-2x1B family is available in three configurations for mounting inside a fixture, to the outside of a fixture via a 1/2” knockout, or to a pole.
Voltage
12 V
- 12 V
- 347 VAC
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Designed for LED fixtures and rated for extreme temperatures; options for box or pole mounting
- Fully adjustable high and low dimmed light levels
- Hold off setpoint with automatic calibration option for convenience and added energy savings
- Adjustable via handheld wireless configuration tool
- IP66 rated with choice of lenses for wet and outdoor locations, and mounting heights from 8’ to 40’
- Adjustable time delay and cutoff delay
Specifications
General Info
Color | White | ||
Product Series | FSP-2x1B | ||
Type | Sensor | ||
Finish | Glossy | ||
Application Sector | Commercial | ||
Product Line | Wattstopper | ||
Country Of Origin | China | ||
Features | Adjustable Time Delay, Flame Retardant, Impact Resistant, Light Level Sensor, Recyclable, Sensitivity Adjustment, UV Resistant | ||
Included | Shroud | ||
Installation Location | Fixture | ||
Warranty Type | 5-Year | ||
UPC Number | 754182939466 |
Dimensions
Product Depth US | 2.317 in | ||
Product Height US | 1.922 in | ||
Product Volume US | 18.468 cu in | ||
Product Width US | 4.147 in | ||
Product Weight US | 0.3025 lb |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Current Draw | 15 mA | ||
On Function | Auto On | ||
Wire Connection Type | Flying Leads | ||
Has Battery | No | ||
Indicator | PIR Detection LED | ||
Indoor/Outdoor | Both | ||
Input Voltage | 12 to 32 VDC | ||
Line Frequency | 50 Hz, 60 Hz | ||
Mounting Type | Fixture Embedded, Threaded Collar | ||
Timer Type | Digital | ||
Timer Duration | 30 Seconds, 5-30 Minutes | ||
Operating Temperature | -40°-167°F, -40°-75°C | ||
Operating Temperature Max | 167 °F | ||
Operating Temperature Min | -40 °F | ||
Operating Humidity | 5-95% RH (Non-Condensing) | ||
Sensor Type | Daylight, Occupancy | ||
Sensor Technology | Passive Infrared (PIR), Photosensor | ||
Storage Temperature | -40° - 176° F, -40° - 80° C |
Resources
Cutsheet
Installation Instructions
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is there a specification for short test?
For a fairly quick functional test, you can simply set:
High Mode to 10
Low Mode to 1
Time Delay to 30 seconds
Cutoff to 1 minute
Sens. to Low
Setpoint, Fade up, and Fade down, and Photocell to DIS
=======================
This will turn lights to full bright with motion, then to 10% brightness after 30 seconds of no motion, then OFF after an additional 1 minute of No Motion. Motion will again turn lights on to full brightness.
Photocell can then be adjusted to verify photocell functionality.
Date published: 2024-03-28
About your mounting height recommendation of 40' max., is your device still functional when mounted at 50'? What is the impact on the operation?
The sensor can be mounted at 50 ft but recommended and tested mounted at 40ft. The footprint of the sensing field will increase in size and be less effective. It should still be able to trigger the lights but also should be tested on location for actual coverage and proper operation.
Date published: 2023-03-01
Bazaarvoice SAP Hybris Integration Version 2.8.1