text.skipToContent text.skipToNavigation

High/Low PIR Fixture Mount Sensor Low Voltage

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The FSP-201 mounts in an outdoor lighting fixture and provides multi-level control based on motion and/or daylight contribution. It controls 0-10 VDC dim-to-off LED drivers or ballasts, or works with a power pack to control other loads. When used with an FSP-Lx Lens, the sensor is rated for wet and cold locations. All control parameters are adjustable via a wireless configuration tool capable of storing and transmitting sensor profiles.

BAA No
Voltage 12 V
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Fully adjustable high and low dimmed light levels; optional dusk to dawn control
  • Controls 0-10V dim-to-off LED drivers or ballasts, or works with a power pack to control other loads
  • Hold off setpoint with automatic calibration option for convenience and added energy savings
  • Adjustable via handheld wireless configuration tool
  • IP66 rated with choice of lenses for wet and outdoor locations, and mounting heights from 8’ to 40’
  • Adjustable time delay and cut off delay

Specifications

General Info
Product Line Wattstopper
Color White
UPC Number 754182931248
Country Of Origin China
Product Series FSP-2x1
Features Adjustable Time Delay, Flame Retardant, Impact Resistant, Light Level Sensor, Recyclable, Sensitivity Adjustment, UV Resistant
Installation Location Ceiling, Fixture
Standard UL, cUL, TUV Listed, RoHS, E101196
Warranty Type 5-Year
Type Sensor
Dimensions
Product Width US 1.6 in
Product Weight US 0.1 lb
Product Volume US 26.9 cu in
Product Depth US 1.9 in
Product Height US 3.8 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
DesignLights Consortium Qualified System Yes
Security   Yes This product is ioXt certified
Technical Information
Operating Temperature Min -40 °F
Has Battery No
Number of Connections 5
Sensor Type Daylight, Occupancy
Operating Temperature Max 167 °F
Sensor Mounting Height 8-40 ft
Sensor Technology Passive Infrared (PIR), Photosensor
Input Voltage 12 to 32 VDC
Indoor/Outdoor Outdoor
Mounting Type Fixture Embedded, Threaded Collar
On Function Auto On
Current Draw 15 mA
Operating Temperature -40°-167°F, -40°-75°C
Wire Connection Type Wire Terminal

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What happens to the programmed sensor data when power to the sensor is cut off? Does the sensor return to the factory default settings and need to be reprogrammed, or does it retain the end user settings?

Asked by: SMS
The FSP series units will retain the end user settings after a power outage.
Answered by: Justin
Date published: 2024-08-15

what is the difference between FSP-211 and the FSP-211b

Asked by: shane
The FSP-211 is In Fixture mount and the FSP-211B is ½ KO mounting type.
Answered by: Justin
Date published: 2024-03-28

when used with ELCU-200. when power is lost to FSP-211 or FSP-211B will the fixture go to 100% luminance? Does it matter if it is FSP-211 or FSP-211B?

Asked by: shane
Both the FSP-211 and FSP-211B Open the 0-10 leads upon power loss. If using them in conjunction with the ELCU-200 for Emergency lighting, the Emergency fixtures will be at 100% upon Normal power loss.
Answered by: Justin
Date published: 2024-03-28

Will these work if mounted behind clear plastic?

Asked by: John
No, the sensors cannot detect motion of objects on the other side of clear plastic or glass.
Answered by: Tier 1 Tech Support
Date published: 2024-01-30

where can I get parts for OSQ 211 sensors

Asked by: steve
Assuming that you mean the FSP-211 sensor. Lenses and sensors can be purchased from your local distributor. You can find a list of local distributors on our website at: https://www.legrand.us/where-to-buy/shop-local/?ps-sku=P001
Answered by: Tier 1 Tech Support
Date published: 2023-12-06

Can the FSP-211 be programed, disconnected from power, and maintain settings? We are wondering if we can pre-configure before sending to the job.

Asked by: Allan91
Hi Allan, Yes, you can pre-program the sensors before sending them to site and they will retain the settings.
Answered by: Tier 1 Tech Support
Date published: 2023-08-09

Is the FSP-211 interchangeable with a failed FSP-201 in my Big As garage light?  TIA

Asked by: Jim
Hi Jim, No, the FSP-201 is low voltage and the FSP-211 is line voltage. We recommend swapping it out for the same existing FSP-201 sensor model.
Answered by: Tier 1 Tech Support
Date published: 2024-05-01

Will the The FSIR-100 handheld remote tool interface with this unit?

Asked by: City of Steamboat Springs
Hi, Yes,this sensor can only be adjusted using the FSIR-100 remote.
Answered by: Tier 1 Tech Support
Date published: 2023-03-27
  • y_2024, m_11, d_22, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_14
  • loc_en_US, sid_FSP-201, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT