PIR Wall Switch Occupancy Sensor, 120/277V, Red
PW-301-R
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The PW-301 passive infrared (PIR) wall switch sensor can turn lights OFF and ON based on occupancy. It is characterized by high sensitivity to small and large movements, appealing aesthetics, and a variety of features.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- High sensitivity and dense coverage for exceptional performance
- Defaults to Manual-ON operation for maximum energy savings
- Color-matched lens and low profile for appealing design
- Optional neutral connection with break off tab to expose neutral terminals
- 120/240/277 VAC and 347 VAC models
- Allows multi-way control from one of up to four control locations
Specifications
General Info
Product Line | Wattstopper | ||
Color | Red | ||
UPC Number | 754182935253 | ||
Country Of Origin | China | ||
Product Series | PW-300 | ||
Features | Adjustable Time Delay, Indicator Lights, Light Level Sensor, Sensitivity Adjustment, Vandal Resistant Lens | ||
Switch Type | Motion Sensor | ||
Installation Location | Wall | ||
Included | Sensor Mask | ||
Application Sector | Commercial | ||
Standard | UL, cUL | ||
Warranty Type | 5-Year | ||
Type | Sensor, Switch |
Dimensions
Product Width US | 1.75 in | ||
Product Weight US | 0.3 lb | ||
Product Volume US | 35.1 cu in | ||
Product Depth US | 1.81 in | ||
Product Height US | 4.1 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
DesignLights Consortium Qualified System | Yes | ||
Security | Yes | This product is ioXt certified |
Technical Information
Has Battery | No | ||
Number of Connections | 5 | ||
Sensor Coverage Pattern | 180 deg | ||
Sensor Type | Occupancy | ||
Sensor Mounting Height | 4 ft | ||
Number of Buttons | 1 | ||
Amperage | 4.3 A | ||
Number of Rockers | 0 | ||
Sensor Technology | Passive Infrared (PIR) | ||
Input Voltage | 120/240/277 VAC | ||
Requires Neutral Wire | No | ||
Line Frequency | 50 Hz, 60 Hz | ||
Wattage | 1200 W | ||
Mounting Type | In-Wall | ||
On Function | Selectable Auto/Manual | ||
Sensing Range | Major motion 35 x 30 ft,Minor motion 20 x 15 ft | ||
Wire Connection Type | Flying Leads | ||
Load | 1000W |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Wiring diagram for 3 sensors.
You can include up to 4 PW-301's in a multi-way configuration. Simply add switches to the wiring diagram shown in the installation instructions which can be found at the following URL:
https://www.legrand.us/lighting-controls-and-systems/occupancy-and-vacancy-sensors/wall-switch-occupancy-and-vacancy-sensors/pir-wall-switch-occupancy-sensor-white/p/pw-301-w
The additional switches would be added in a similar fashion to the leftmost switcch in the wiring diagram, with the load wires capped off on all but one of the switches, which is connected to the load.
Date published: 2024-03-28
can a PW-301 replace a PW-101.
Yes, the PW-301 is the direct replacement for the PW-101.
Date published: 2024-01-31
Cam switches be wire in parallel with other oc sensors and power packs
Jamie,
The Wattstopper Low voltage versions can, i.e. DW-100-24 sensor switch can be wired in parallel to a DT-300 ceiling sensor.
Date published: 2024-01-25
Is a PW-301 suitable for a 3 way application?
Hello,
The PW301 supports Multi-Way capability. Sensors can easily be wired together for convenient control of a common load.
When wiring this way, only use 300 series sensors. Multi-Way in 300 series is not compatible with prior sensor models.
Best Regards,
Technical Support
Date published: 2023-05-02
How to set tip switch to 30min. and turn lights on and off when you walk in to the room?
Hi Sione,
Please see chart below for dipswitch settings for your sensor. 30 mins = 1/2/3 on/on/off and 8/9 both off to enable auto on feature.
Date published: 2024-08-09
Can this PIR switch be used with LED fixtures?
Hello Bryan10,
PW301R will support LED fixtures.
Best Regards,
Technical Support
Date published: 2023-02-16
Is there a way to adjust the senstivy of this swiths
Hello Frank,
You can adjust the PIR sensitivity via DIP Switch #8 to the up position to decrease the PIR sensitivity.
Best Regards,
Date published: 2024-01-20
IS THERE ANY WAY TO OVERRIDE THE SENSOR SO THAT THE LIGHT WILL REMAIN ON EVEN IF NO MOTION IS DETECTED?
Hello, This sensor cannot be fully overridden and will always turn off after the given time delay. For assistance in configuring your device, please call in to technical support for assistance.
Date published: 2023-09-14
Bazaarvoice SAP Hybris Integration Version 2.8.1