text.skipToContent text.skipToNavigation

Discontinued - WAPBRKT Overhead System Wireless Access Point Bracket

WAPBRKT Wiremold


The Wiremold Wireless Access Point Ceiling Enclosure (WAPENCL) provides a secure enclosure for mounting wireless access points into a grid ceiling system. The enclosure provides a permanent location that will accommodate most leading manufacturers’ wireless access points. Designed for easy assembly, the enclosure can be fully assembled into a ceiling tile on a regular work surface before being installed into the overhead ceiling grid system. The cover, which is also removable, has knockouts that can accept a variety of antenna configurations. The enclosure is constructed of lightweight aluminum and painted with a textured white powder coat finish to blend aesthetically with most ceiling finishes.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Versatile design: Works with most manufacturers’ cable tray applications.
  • Support Bars provided: Can be attached directly to multiple sizes of threaded rods.
  • Multiple mounting options: User-configurable mounting system, with included strap hardware, supports a wide variety of mounting configurations.
  • Adaptability: Multiple openings provided to accommodate most access points available today.
  • Large capacity compartment: 12 3/4'' long x 9 1/2'' wide x 3 1/8'' deep opening provides space for most leading manufacturers’ AP products.
  • Galvanized steel construction: For maximum strength.
  • This product meets the material restrictions of RoHS