Filter Results
Selecting a filter will reload the page.
Category
Brand
Brand
Choose from one of Legrand's brands.
Color
Color
The color of the product itself
Number of Gangs
Number of Gangs
The amount of switches on the plate.
Availability
Availability
Product is available to buy on Legrand.us
Thickness
Thickness
The Dimension Through an Object as Opposed to its Length or Width
Mounting Type
Mounting Type
The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.
Construction
Construction
The Act or Process of Constructing Which Includes Design and Manufacture Type
Orientation
Orientation
The Position or Alignment Relative to Points of the Compass or Other Specific Directions
Wall Plate Type
Country of Origin
Package Quantity
Package Quantity
The number of units sold in each package.
Application Sector
Application Sector
Used to categorize products based on the specific areas or sectors in which they are intended to be used.
Stock Level Status
Straps
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.2-Port Decorator Outlet Strap, Light AlmondWP3412LA On-Q2-Port Decorator Outlet Strap$1.19In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Pre-Configured 2-Port Strap, Phone-TV, WhiteWP3211WH On-QPre-Configured 2-Port Strap, Phone-TV$9.99
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Pre-Configured 4-Port Strap, Phone-Data, TV-Aux, WhiteWP3422WH On-QPre-Configured 4-Port Strap, Phone-Data, TV-Aux$19.99
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.2 Port Keystone Duplex Type-106 Wall Strap,WhiteWP1062WH On-Q2 Port Keystone Duplex Type-106 Wall Strap$1.99
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Pre-Configured 2-Port Strap, Phone-Data, WhiteWP3220WH On-QPre-Configured 2-Port Strap, Phone-Data$14.99
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.1-Port Decorator Outlet Strap, White, 10-PackWP3411WH10 On-Q1-Port Decorator Outlet Strap$10.99In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Availability by Store Location
Hours