Application Sector
Used to categorize products based on the specific areas or sectors in which they are intended to be used.
Brand
Choose from one of Legrand's brands.
Product Family
Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Finish
The finish of the product itself.
MATERIAL
Material of the product.
Amperage
Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration
Availability
Product is available to buy on Legrand.us
Commercial Switches
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.radiant® 20A Wave® SwitchRSWV203 radiant CollectionSwitch on the lights with a simple wave of your hand for cleaner, more convenient control.$52.38In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.adorne® 20A Wave® Switch, White, with Microban®ASWV2032W2 adorne CollectionGo germ-free. Turn lights on or off with a simple wave.$78.55In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.radiant® 15A Single Pole Switch, White, with Microban®TM870WAMCC4 radiant CollectionSingle-Pole Switch with built-in Microban antimicrobial product protection.$4.23In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.radiant® 15A Wave® SwitchRSWV153 radiant CollectionSwitch on the lights with a simple wave of your hand for cleaner, more convenient control.$50.29In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.radiant® 15A 3-Way Switch, White, with Microban®TM873WAMCC4 radiant Collection3-Way Switch with built-in Microban antimicrobial product protection.$6.08In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Digital Dimming Wall Switch, 1 paddle, w/IR, WhiteLMDM-101-W Wattstopper1-Button Dimming Wall Switch.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Digital Scene Switch, 5-button w/IR, WhiteLMSW-105-W WattstopperThe LMSW-105 Digital Scene Switch is a low voltage device that sets and recalls preset lighting scenes and raises and lowers lighting levels.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Digital Switch, 1-button w/infrared, WhiteLMSW-101-W WattstopperLMSW-100 Series Wall Switches are low voltage devices for energy-saving manual on/off control of one or more loads from one or more locations.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Three Pole Three Phase AC Manual Controller7803MD Pass and SeymourAC Manual Motor Controller, suitable as Motor Disconnect - 10KA @ 600VAC, 30A max. Class J Fuse.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Digital Switch, 4-button w/infrared, WhiteLMSW-104-W WattstopperLMSW-100 Series Wall Switches are low voltage devices for energy-saving manual on/off control of one or more loads from one or more locations
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Commercial Specification Grade Switch, WhiteCS20AC1W Pass and SeymourCommercial Specification Grade Switch
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Digital Switch, 2-button w/infrared, WhiteLMSW-102-W WattstopperLMSW-100 Series Wall Switches are low voltage devices for energy-saving manual on/off control of one or more loads from one or more locations
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Hard Use Specification Grade Switch, WhiteCSB20AC2W Pass and SeymourHard Use Specification Grade Switch
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Digital Switch, 8-button w/infrared, WhiteLMSW-108-W WattstopperLMSW-100 Series Wall Switches are low voltage devices for energy-saving manual on/off control of one or more loads from one or more locations.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Digital Dimming Wall Switch, 1 paddle, w/IR, White, USALMDM-101-W-U Wattstopper1-Button Dimming Wall Switch
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Three Pole Three Phase AC Manual Motor Controller7813PMD Pass and SeymourAC Manual Motor Controller, suitable as Motor Disconnect - 10KA @ 600VAC, 30A max. Class J Fuse.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Specification Grade Decorator Switch, White2621W Pass and SeymourSpecification Grade Decorator Switch
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Digital Switch, 3-button w/infrared, WhiteLMSW-103-W WattstopperLMSW-100 Series Wall Switches are low voltage devices for energy-saving manual on/off control of one or more loads from one or more locations.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Double Pole, Single Phase AC Manual Controller7802MD Pass and SeymourDouble Pole, Single Phase AC Manual Controller
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Low Voltage Wall Switch, 1-Button w/LED, WhiteLVSW-101-W WattstopperLighting control devices that use conventional point-to-point low voltage wiring for control of single or multiple loads.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Commerical Specification Grade Switch, WhiteCS20AC3W Pass and SeymourCommercial Specification Grade Switch
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Industrial Extra Heavy Duty Specification Grade Switch, WhitePS30AC2W Pass and SeymourIndustrial Extra Heavy-Duty Specification Grade Switch
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Hard Use Specification Grade Switch, WhiteCSB20AC1W Pass and SeymourHard Use Specification Grade Switch
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Industrial Extra Heavy Duty Specification Grade Switch, WhitePS20AC1W Pass and SeymourIndustrial Extra Heavy-Duty Specification Grade Switch
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Industrial Extra Heavy Duty Specification Grade Switch, WhitePS20AC2W Pass and SeymourIndustrial Extra Heavy-Duty Specification Grade Switch
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Industrial Extra Heavy Duty Specification Grade Switch, Lighted When On, Back and Side Wire, RedPS30AC2RPL Pass and SeymourIndustrial Extra Heavy-Duty Specification Grade Switch, Lighted When On, Back and Side Wire
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Specification Grade Decorator Switch, White2623W Pass and SeymourSpecification Grade Decorator Switch
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.HS Card Key Card Key Switch, Line Voltage, 120/277VAC, 50/60Hz, WhiteHS-150-W WattstopperThe HS Series Card Key Switch turns electrical circuits on or off when a card key or HS-FOB Key Fob is inserted or removed from its slot.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.