Brand
Choose from one of Legrand's brands.
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Color
The color of the product itself
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Compatibility
Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications
Amperage
Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration
Indoor/Outdoor
Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both
Number of Buttons
The Number of Keys/Switches in the item Used for Selecting a Particular Function
Product Family
Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.
Wattage
amount of watts used
Number of Switches
Number of electrical switches
Voltage
The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit
Operating Temperature
The Temperature at Which the Unit is Safely Operated or Kept without Damaging or Changing the performance Characteristics of the Unit
Product Width
The overall width of the product.
Product Has Potential to Contribute to LEED
This product contributes to earning credits in the LEED rating system.
Product Height
The overall height of a product.
Features
Unique characteristics and functionality that set the product apart from others in its field.
Warranty Type
The product warranty that accompanies the specific product.
MATERIAL
Material of the product.
Application Sector
Used to categorize products based on the specific areas or sectors in which they are intended to be used.
Personal Controls
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM Wireless Pre-Eng Wall Switch, ON/OFF w/Arrows, 1, 2, 3, 4, RedLMSW-605-R-ENG1 WattstopperThe LMSW-605 Scene Switch is a wireless device that can set and recall preset lighting scenes and raise and lower lighting levels.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM Wireless Pre-Eng Wall Switch, ON/OFF w/Arrows, 25-100 Percent, Lt AlmondLMSW-605-LA-ENG2 WattstopperThe LMSW-605 Scene Switch is a wireless device that can set and recall preset lighting scenes and raise and lower lighting levels.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM Wireless 5-Button Wall Switch, Lt. AlmondLMSW-605-LA WattstopperThe LMSW-605 Scene Switch is a wireless device that can set and recall preset lighting scenes and raise and lower lighting levels.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Wireless DLM 1-Button Switch Color Kit, RedLMDM-KIT-601-R WattstopperThe LMSW-KIT-100 Series, LMDW-KIT-100 Series, LMPW-KIT-101 Series, LMDM-KIT-101, LMDM-KIT-601, and LMSW-KIT-605 are replacement button trim color kits that are compatible with all Digital Lighting Management (DLM) LMSW Switches, LMDW and LMPW Wall Switch Sensors, and LMDM Dimming Wall Switches.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM Wireless Pre-Eng Wall Switch, ON/OFF w/Arrows, All, Teaching, General, AV, WhiteLMSW-605-W-ENG4 WattstopperThe LMSW-605 Scene Switch is a wireless device that can set and recall preset lighting scenes and raise and lower lighting levels
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM Wireless Pre-Eng Wall Switch, ON/OFF w/Arrows, All, Meeting, Present, AV, GreyLMSW-605-G-ENG3 WattstopperThe LMSW-605 Scene Switch is a wireless device that can set and recall preset lighting scenes and raise and lower lighting levels.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM Wireless Slim Switch, 4B 1R, WhiteLMSW-641-S-W WattstopperThe LMSW-600-S Series Slim Switches are wireless low voltage devices for dimming and/or switching of one or more lighting loads. Ideal for multiple scenes and zone control in a space.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM Wireless Slim Switch, 1B 1R, WhiteLMSW-611-S-W WattstopperThe LMSW-600-S Series Slim Switches are wireless low voltage devices for dimming and/or switching of one or more lighting loads. Ideal for single zone On/Off and dimming control in a space.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM Wireless Slim Switch, 2B 2R, WhiteLMSW-622-S-W WattstopperThe LMSW-600-S Series Slim Switches are wireless low voltage devices for dimming and/or switching of one or more lighting loads. Ideal for On/Off & Dimming control of multiple scenes and/or zones in a space.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM Wireless Switch Slim 1B WhiteLMSW-610-S-W WattstopperThe LMSW-600-S Series Slim Switches are wireless low voltage devices for dimming and/or switching of one or more lighting loads. Ideal for single zone On/Off control in a space.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM Wireless Slim Switch, 3B 2R, WhiteLMSW-632-S-W WattstopperThe LMSW-600-S Series Slim Switches are wireless low voltage devices for dimming and/or switching of one or more lighting loads. Ideal for single zone On/Off and dimming control in a space.