Brand
Choose from one of Legrand's brands.
Color
The color of the product itself
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Indoor/Outdoor
Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both
Product Family
Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.
Product Width
The overall width of the product.
Product Height
The overall height of a product.
Features
Unique characteristics and functionality that set the product apart from others in its field.
Sensor Technology
The technology used by a device to sense a change in signal or stimulus.
Sensor Type
The Device that Receives a Signal or Stimulus (As Heat or Pressure or Light or Motion Etc.) and Responds to it in a Distinctive Manner
Interfaces and Accessories
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Wireless DLM 1-Button Switch Color Kit, RedLMDM-KIT-601-R WattstopperThe LMSW-KIT-100 Series, LMDW-KIT-100 Series, LMPW-KIT-101 Series, LMDM-KIT-101, LMDM-KIT-601, and LMSW-KIT-605 are replacement button trim color kits that are compatible with all Digital Lighting Management (DLM) LMSW Switches, LMDW and LMPW Wall Switch Sensors, and LMDM Dimming Wall Switches.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.LMSW-605, 5-Button Switch Color Kit, Lt. AlmondLMSW-KIT-605-LA WattstopperThe LMSW-KIT-100 Series, LMDW-KIT-100 Series, LMPW-KIT-101 Series, LMDM-KIT-101, LMDM-KIT-601, and LMSW-KIT-605 are replacement button trim color kits that are compatible with all Digital Lighting Management (DLM) LMSW Switches, LMDW and LMPW Wall Switch Sensors, and LMDM Dimming Wall Switches.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.LMDL-600 Plenum Recessed Mounting KitLMDL-600-RPM WattstopperThe LMDL-600 is a wireless open loop photo sensor that measures the daylight contribution in order to automatically switch or dim multiple zones of lighting.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Equinox 41 LCD TouchscreenEQ41-LCAP WattstopperEquinox 41 is a high bright LCD touchscreen that is always on and always available.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Equinox 73 LCD TouchscreenEQ73-LCAP WattstopperEquinox 73 is a high bright LCD touchscreen that is always on and always available.