text.skipToContent text.skipToNavigation

HDJ 6 Port Plastic Surface Mount Box, Black with Label Field

404HDJ6-00 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Ortronics 6 port high density jack (HDJ) Surface Mount Outlet Box accept 6 jack modules and provides snap-on covers and snap-in label fields. 6.98" x 4.33" x 1.16". Box is supplied with screws and double-sided adhesive tape for mounting onto almost any surface.

Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Low profile compact design
  • Base plate and snap-on cover design
  • Holds up to 6 High Density Jack (HDJ) modules
  • Includes internal cable management ring
  • Supports copper, fiber and A/V HDJ modules

Specifications

General Info
Product Line Ortronics
Color Black
UPC Number 662875106937
Country Of Origin Taiwan, Province Of China
Type Surface Mount Box
Dimensions
Product Width US 6.98 in
Product Depth US 1.16 in
Product Height US 4.33 in
Additional Information
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;