text.skipToContent text.skipToNavigation

InFusion LiteTouch Retrofit Insert

LT2VA Vantage
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The InFusion LiteTouch Retrofit Insert is designed to easily fit into a LiteTouch®/Savant® enclosure and can house up to three separate control modules or up to 36 loads per enclosure. This insert features module locking mechanisms for improved in-field plug-and-play installation and service, allowing modules to be quickly replaced without affecting load connections to the system.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Kit includes 3 module insert, IC-36-II controller, and ISME-36 enclosure
  • Designed to fit into original LiteTouch®/Savant® lighting panels
  • Features plug-and-play fittings for all modules

Specifications

General Info
Product Line Vantage
UPC Number 840624124382
Application Sector Residential
Type Accessory
Dimensions
Product Width US 20.0 in
Product Weight US 14.0 lb
Product Height US 8.5 in
Product Length US 40.0 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;