text.skipToContent text.skipToNavigation

COMM PANEL 32 in SECONDARY w/CIRCUIT BREAKERS

LCAP32SCB Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LCAP series of lighting control panels provides modular pre-configured architectural dimming and integration options for a wide range of commercial market applications.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • High capacity forward phase dimming capabilities LCAP44x up to 48 loads per panel – up to 30,720 watts @ 120V; 70,912 watts @ 277V
  • LCAP32x up to 24 loads per panel - up to 15,360 watts @ 120V; 35,456 watts @ 277V
  • Many combinations of dimming and switching available - forward phase, reverse phase, relays
  • Main Lug Circuit Breaker option. Prewired from factory based on dimming panel configuration
  • Panel includes terminals for simple field wiring
  • Space allocated for adding emergency lighting shunt relays
  • Adding a BACnet enabled controller allows the panel to be part of a BACnet system
  • Powerful controller (LCAP32MLO or LCAP44MLO) offers integration using RS232, RS485, and Ethernet

Specifications

General Info
Product Line Vantage
UPC Number 840624132912
Country Of Origin United States

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;