text.skipToContent text.skipToNavigation

Power Pack, 120-277V, 50/60Hz 24VDC, 225mA, w/Auto/Man-On

BZ-250-U Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The BZ-250 power pack switches lighting or plug loads On and Off in response to low voltage control inputs, and provides up to 225mA at 24VDC to power Wattstopper occupancy sensors. It enables Manual-On sequences of operation, as well as HoldOn, Hold-Off and load shed applications when used with lighting control panels or building automation systems. This device is constructed with environmentally friendly materials and is RoHS-compliant.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • High-efficiency, plenum-rated switching power supply
  • Hold-On and Hold-Off inputs
  • Mechanically held latching relay with selectable power loss operation: On, Off, or last state
  • Load On/Off button to verify wiring
  • Auto-On or Manual-On operation for code compliance
  • Zero crossing and for reliability and increased product life
  • Low voltage over current protection

Specifications

General Info
Product Line Wattstopper
UPC Number 754182938414
Country Of Origin United States

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;