text.skipToContent text.skipToNavigation

Standard Load Dimmer Module (DIN)

SLDS4-DIN Vantage
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 30ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Standard Load dimmer Station is used to incrementally expand the control and dimming capacity of the Vantage automation and lighting control system. It is designed to easily install on standard 35 mm DIN rail and has connections to control up to four 480 wattloads at 240 VaC. The Dimmer Station can communicate with a Vantage master through a two-wire bus or a small connector onits side to orchestrate complex and elegant lighting scenes. Each load can also be independently controlled from the four buttonson the front of the housing.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Features six contact inputs for control of additional auxiliary devices
  • Dims incandescent, and magnetic loads
  • Displays the operating status with LED indicators

Specifications

General Info
Product Line Vantage
UPC Number 804428120780
Application Sector Residential
Type Accessory
Dimensions
Product Width US 5.0 in
Product Weight US 1.55 lb
Product Height US 3.0 in
Product Length US 7.0 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;