text.skipToContent text.skipToNavigation

Digital Time Switch, 24V, White

TS-400-24-W Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The InteliSwitch TS-400 series digital time switches automatically turn lights off after a preset time. The simple pushbutton operation provides users with convenient time out lighting control without the nuisance of twist timers.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Automatically turns lights off after preset time
  • Bright electroluminescent LCD shows timer’s countdown
  • Optional audible or visual alerts before lights turn off
  • Terminal style wiring for simplified installation
  • Digital operation and simple pushbutton set-up
  • Time scroll features allows timer to adjust up or down

Specifications

General Info
Product Line Wattstopper
Color White
UPC Number 754182913794
Country Of Origin China
Features Single Display, Timer
Switch Type Push
Application Sector Commercial
Warranty Type 5-Year
Dimensions
Product Width US 3.0 in
Product Weight US 0.3 lb
Product Volume US 37.5 cu in
Product Depth US 5.0 in
Product Height US 2.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
DesignLights Consortium Qualified System Yes
Security   Yes This product is ioXt certified
Technical Information
Number of Buttons 1
Amperage 41 mA
Timing Range 5 minutes - 12 hours
Voltage 24.0 V
Connection Type Wired

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can this be used outside?

Asked by: Sam
No, the TS-400 is designed for indoor installations.
Answered by: Tier 1 Tech Support
Date published: 2023-12-06

Can this timer be used as a standalone unit and, will it run at 18 volts? If not, do you carry some thing that will work just like this at 18 volts?

Asked by: Dave
Hi Dave, The TS-400-24 will only work @24V, and will work as a standalone only when installed.
Answered by: Tier 1 Tech Support
Date published: 2023-07-11
  • y_2024, m_5, d_17, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_TS-400-24-W, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT