Time Switch, Programmable Countdown, White
RT-100-W
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The RT-100 Programmable Countdown Time Switch automatically turns lighting or other loads off when the programmed on-time expires. It replaces standard single-pole wall switches for energy savings inside and outside.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wattstopper | ||
Color | White | ||
UPC Number | 754182918355 | ||
Country Of Origin | China | ||
Features | Locator Light, Timer | ||
Switch Type | Push | ||
Application Sector | Commercial | ||
Warranty Type | 5-Year |
Dimensions
Product Width US | 2.0 in | ||
Product Weight US | 0.4 lb | ||
Product Volume US | 27.84 cu in | ||
Product Depth US | 4.5 in | ||
Product Height US | 2.25 in | ||
Product Length US | 3.3 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
DesignLights Consortium Qualified System | Yes | ||
Security | Yes | This product is ioXt certified |
Technical Information
Number of Buttons | 1 | ||
Amperage | 5 A | ||
Timing Range | 5-55 minutes (five-minute increments) to 1-12 hours (15-minute increments) | ||
Wattage | 600 W | ||
Voltage | 120.0 V | ||
Connection Type | Wired |
Resources
White Papers & Tech Bulletins
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
can this be wired as a 3 way switch
No, this device is intended for single pole applications only
Date published: 2023-07-11
Can this be used for a fan?
Yes, as long as the fan does not exceed the 1/6HP and 5A maximum ratings on the timer.
Date published: 2022-07-11
Bazaarvoice SAP Hybris Integration Version 2.8.1