text.skipToContent text.skipToNavigation

TracJack USOC six-position RJ25C, light Gray

63700005-68 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 33ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

TracJack Module provides a single RJ25C six-position jack. TracJack is a versatile single jack solution in a front-load footprint which allows a choice of up to six jacks/connectors to fit in a single gang plate
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Traditional 110 termination
  • Standard TracJack footprint
  • Icon compatible, with Category 5e marking on jack face

Specifications

General Info
Product Line Ortronics
UPC Number 662875437253
Country Of Origin Mexico
Application Sector Commercial/Industrial
Standard UL Standard
Type Jack
Dimensions
Product Width US 0.73 in
Product Depth US 1.04 in
Product Height US 0.92 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;