text.skipToContent text.skipToNavigation

TracJack Stainless Steel Wall Phone Plate with Mounting Studs

403STJ1WP Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand® offers TracJack® mountings in both the 106-Type duplex footprint or the Stylistics® rectangular (GFCI) footprint, with a variety of port capacities to match your workstation applications. These two footprints are common to Wiremold® and many other industry standard raceway, furniture, pedestals and floor boxes. Legrand also offers plastic cover plates with recessed label fields and slotted screw holes to adjust alignment. All parts are ruggedly constructed from high impact thermo-plastic 94V-0 rated to ensure long life.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Manufactured from 304 stainless steel
  • Corrosion resistant
  • Non-magnetic material

Specifications

General Info
Product Line Ortronics
UPC Number 662875629634
Country Of Origin Taiwan, Province Of China
Dimensions
Product Width US 2.74 in
Product Depth US 0.24 in
Product Height US 4.5 in
Additional Information
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;