text.skipToContent text.skipToNavigation

TRACJACK RECESSED F-CONN 75 OHM WHITE

63700087-88 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The TracJack, recessed 75 ohm, F-Type, female to female connector, Fog White Adapter Plate, has a single Recessed F-Type, 75Ω, feedthrough connector, mounted at a 180° exit angle. F-connectors are often used with RG-6 and RG-59 75 ohm coaxial cable to connect equipment supporting cable TV(CATV), satellite TV, close circuit TV(CCTV), and security cameras. This adapter panel is 1 unit high. TracJack modules offer flexabilty with structured cabling at the workstation or in furniture with a modular design and a wide variety of connectivity options. Inteligent engineering simplifies and speeds up moves, adds, and changes with a front removeable design. Compatible With: All TracJack faceplates
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Meets Category 5e standard: Ensures standards compliance.
  • Low profile connector: Allows furniture to be placed closer to the wall.
  • Designed for multiple coax cable styles: Accepts both push-style and screw-style.
  • 75 Ohm F-connector: Ideal for cable/satellite TV, cable modems, and security cameras.
  • Standard TracJack footprint: Fits in all TracJack faceplates and housings.
  • Front removable module: Less intrusive access for adds, moves, changes.
  • Integrates with Legrand | Wiremold : Can be used in raceway, floor boxes, Poke-Thru, and work surface portals

Specifications

General Info
Product Line Ortronics
UPC Number 662875834779
Country Of Origin Taiwan, Province Of China
Application Sector Commercial
Standard UL Standard
Type Workstation
Dimensions
Product Width US 0.73 in
Product Depth US 0.875 in
Product Height US 0.92 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;