text.skipToContent text.skipToNavigation

MDC Cleaning Tool

MDC-CLEANER Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 33ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The MDC Cleaning Tool has a simple push to clean design enabling easy reach for behind panel connecter end face cleaning or cleaning connectors while in hand. This tool has been designed for more than 525 engagements, leaving the end face clean and free of contamination due to the non-fraying cloth design and the anti-static system.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Extended Use: Robust design enables each tool to be engaged (push clean) more than 525 times
  • Pristine Endface: The MDC cleaning system minimizes contamination attraction, due to the anti-static system and non-fraying cloth design, leaving the fiber endface clean and in optimal condition for mating
  • Versatile Functionality: The push clean style design enables cleaning of cable assemblies behind panels and in hand

Specifications

General Info
Product Line Ortronics
UPC Number 662875037927
Country Of Origin Mexico
Package Quantity 1
Type Push Style Port Cleaner
Dimensions
Product Width US 0.71 in
Product Depth US 9.13 in
Product Height US 1.18 in
Product Length US 9.13 in
Technical Information
Compatibility MDC
Interface Anti-Static System, Non-Fraying Cloth Design
Form Factor MDC
Durability Minimum 525 Cleaning Engagements
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
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;