text.skipToContent text.skipToNavigation

Powered Cable Management Box

CCBP8-WH Wiremold
Powered Cable Management Box is rated 4.8 out of 5 by 60.
  • y_2024, m_5, d_17, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_60
  • loc_en_US, sid_CCBP8-WH, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT

A two-in-one solution that provides the power you need and the organization you want, the Powered Cable Management Box from Legrand is perfect home offices, workspaces or entertainment areas. Unlike other cable management boxes that require a separate power strip, this solution features built-in power for greater convenience. Includes eight outlets in total, four of which rotate up to 90º to accommodate larger plugs or adapters. The Powered Cable Management Box also provides surge protection for connected equipment.

Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Neatly conceals unsightly cords to keep your space clutter-free and organized.
  • Provides built-in power – no buying a separate power strip or struggling to keep a detached one in place.
  • Includes 8 outlets: four remain stationary, while four can rotate up to 90º for easier access and use with bulky adapters, large plugs or power supplies.
  • Box expands when open, making it easier to add, adjust or remove plugs and cables.
  • Box closes with a simple locking mechanism for safety, without hindering your access
  • Features surge protection (2160 Jules rating) to keep your devices and equipment safe.
  • Indicates surge protection and electrical grounding with an LED light for safety and assurance.
  • Plugs into any standard outlet with a 6' cord for flexible placement. Easily pair with Wiremold CordMate products for a complete cord-covering solution.

Specifications

General Info
Product Line Wiremold
Color White
UPC Number 086698002632
Country Of Origin China
Application Sector Residential
Standard UL 1363 and UL 1449
Dimensions
Product Height US 4.91 in
Product Length US 9.62 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cord Length 6 ft
Amperage 15 A
Indoor/Outdoor Indoor
Wiring Method Cord-ended
Number of Outlets 8

Reviews

Rated 4 out of 5 by from No Complaints Here! I've been using this box for a month and have no complaints to make. It is located in my office area and loaded up with cords. As stated in other reviews if you have several large "wall warts" (AC Adapters), you will need to give up a few outlets to accommodate them. This issue isn't exclusive to the Wiremold box though, it's the same when using an outlet strip. If you want a clean look to minimize the appearance of cables flowing outside of the box Wiremold sells cable covering strips that can be affixed to the wall for a clean, seamless appearance. The unit is on the pricier side, yet I do see its value. I anticipate it lasting for years to come.
Date published: 2023-01-20
Rated 5 out of 5 by from Power cable I received my power cable box......I really love this for multiple cords.......I highly recommend to all family members and friends......... I rate this a ten star...it's convenient and easy to assemble and use
Date published: 2023-01-18
Rated 5 out of 5 by from A great product This box came in very handy in the office. It really helped my husband and I get cord not only organized, but also hidden away from the public. They do not look messy any longer and the plugs are now protected. The surge protection is always best to have.
Date published: 2023-01-18
Rated 5 out of 5 by from Wee Made This Cable Management System is very well made with excellent features, it's a lot of excellent features. The cord storage is adjustable, so it can be expanded if necessary. The materials used for the casing seem to be of high quality, overall I'm very impressed with the way this was designed
Date published: 2023-01-18
Rated 5 out of 5 by from Great Product This product has made it very easy to organize all of my cords in one place. It has also kept my toddler from getting into things and unplugging them. Will definitely recommend And look into getting more
Date published: 2023-01-18
  • y_2024, m_5, d_17, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_60
  • loc_en_US, sid_CCBP8-WH, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

What is the Voltage Protection Rating please?

Asked by: Amy
Hi Amy, All 8 outlets are 125V and 15A. Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-10-23

What are the dimensions of the box?

Asked by: wsuh
Hello, Please reference the Article link below for product dimensions. https://legrand.my.site.com/knowledgebase/s/article/Furniture-Power-Table-Boxes-CCBP8-BK-CCBP8-WH-Product-Dimensions Thank you
Answered by: Wiremold Tech Support
Date published: 2023-09-25
  • y_2024, m_5, d_17, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_CCBP8-WH, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT