text.skipToContent text.skipToNavigation

SINGLE OPENING WALL BRACKET BOX OF 25 [FP211097]

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Rough-in is fast and easy with FAS Power. Manufactured floor brackets slide under the sill plate with no vertical measuring needed. Wall brackets with pre-mounted boxes and rings quickly attach to the stud. And for fast job starts, FAS Power products are prepackaged and shipped to the requirements of the contractor. To save time in the planning process, use our online configurator.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easy to install with Stud alignment tabs

Specifications

General Info
Product Line Cablofil
Finish Pre-Galvanized
UPC Number 800388058200
Country Of Origin United States
Standard UL Listed
Dimensions
Product Width US 6.0 in
Product Weight US 9.3 lb
Product Volume US 0.094 cu ft
Product Depth US 9.0 in
Product Height US 3.0 in
Buy American Act Compliance
BAA  Yes

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;