text.skipToContent text.skipToNavigation

T16 - T-BRACE BOX OF 50 [FP211108]

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Rough-in is fast and easy with FAS Power. Manufactured floor brackets slide under the sill plate with no vertical measuring needed. Wall brackets with pre-mounted boxes and rings quickly attach to the stud. And for fast job starts, FAS Power products are prepackaged and shipped to the requirements of the contractor. To save time in the planning process, use our online configurator.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Bracket stabilizer, For use with FASPOWER wall and floor brackets

Specifications

General Info
Product Line Cablofil
Finish Pre-Galvanized
UPC Number 800388247352
Country Of Origin United States
Standard UL Listed
Dimensions
Product Depth US 16.0 in
Buy American Act Compliance
BAA  Yes

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;