text.skipToContent text.skipToNavigation

THREE OPENING WALL BRACKET BOX OF 25 [FP211103]

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Rough-in is fast and easy with FAS Power. Manufactured floor brackets slide under the sill plate with no vertical measuring needed. Wall brackets with pre-mounted boxes and rings quickly attach to the stud. And for fast job starts, FAS Power products are prepackaged and shipped to the requirements of the contractor. To save time in the planning process, use our online configurator.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Use for up to three box installations, check stud spacing before ordering

Specifications

General Info
Product Line Cablofil
Finish GS
UPC Number 800388058255
Country Of Origin United States
Standard UL Listed
Dimensions
Product Width US 8.5 in
Product Height US 5.0 in
Buy American Act Compliance
BAA  Yes

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;