text.skipToContent text.skipToNavigation

880W3838TCAL Series Two-Gang Steel Floor Box for Wood Floors

880W3838TCAL Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

880W3 Floor Box with 838TCAL Brushed Aluminum Flange included. Flange can be used for tile or carpet applications. Order cover separately.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 880W3 Floor Box with 838TCAL Brushed Aluminum Flange included. Flange can be used for tile or carpet applications. Order cover separately.

Specifications

General Info
Product Line Wiremold
UPC Number 786564054627
Country Of Origin Mexico
Construction Assembled
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. Meets Article 314.27(C) of NEC.
Type Floor Box
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Cable Entry Through Floor

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

can I use Legrand floor boxes with other manufacturer cat6 jacks (i.e Belden, Commscpe). in other words, is the footprint compatible?

Asked by: Mike
Yes, the 880W3838TCAL floor box and brushed aluminum flange assembly that's designed for wood floor construction can accept other manufacturers jacks such as Belden or Commscope among several others. For assistance with product selection please call and speak to a Wiremold technical support representative. We can be reached directly at 1-800-621-0049. From the main menu please choose option 3 for technical support. Thank you!
Answered by: Tech Support Team
Date published: 2021-02-05
  • y_2024, m_5, d_17, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_880W3838TCAL, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT