text.skipToContent text.skipToNavigation

2 (51mm) IPS Duct Round Afterset

436-2-3 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Installed either before or after concrete pour to create activation from duct. NOTE: Drill a 2 1/2in (64mm) hole in concrete and a 2 1/4in (57mm) hole in duct.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Product Line Wiremold
UPC Number 786564217640
Country Of Origin China
Construction Not Assembled
Application Sector Commercial
Standard cULus Listed Cellular Metal Floor Raceway Fittings: File E26663 Guide RINV/RINV7
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E26663
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

can wire be spliced in afterset insert?

Asked by: dong shin
Hi, Yes it can. If you need any additional information, please feel free to reach out to us directly at 1-844-957-3783, option 2 for Wiremold, followed by option 2 again for tech support.  Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-03-25
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_436-2-3, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT