4FFATC15 Flush Furniture Feed Poke-Thru Assembly, Brass
4FFATC15BS
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Complete with one-piece finish flange and conduit assembly. Conduit assembly consists of one 3/4inch trade size conduit and one 1 1/2inch trade size conduit. Finish cover flange provided with one 3/4inch trade size screw plug opening and one 1 1/2inch trade size screw plug opening. Covers available in painted black (BK), gray (GY), brass (BS), bronze (BZ), and brushed aluminum (AL). NOTE: Assembled with scrub water gasket. For use on tile, wood or carpet floors.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- TopGuard Protection. Integral design component that prevents water, dirt and debris from entering power and communication compartments. Whenever you see the TopGuard protection icon on any Wiremold product, you''ll know it meets and exceeds UL scrub water exclusion requirements for tile and carper floors.
- UL Listed and UL Fire Classified to U.S. and Canadian safety standards for tile and terrazzo. Includes the new UL requirements under UL514A and UL514C for the scrub water exclusion test for carpet and wood floors..
- Provides one 3/4'' opening for power and one 1 1/2'' opening for communication cabling. Provides largest dual service capacity for furniture feed applications in the industry. UL Listed for both power and communication furniture feed applications.
- Step-on-it installation. Quick and easy installation without the need for additional fasteners or the need for a second installer.
- Suitable for use in air handling spaces in accordance with Sec. 300-22 (C) of the National Electrical Code.
Specifications
General Info
Product Line | Wiremold | ||
Color | Brass | ||
UPC Number | 786564085324 | ||
Country Of Origin | Mexico | ||
Number of Knockouts | 2 | ||
Application Sector | Commercial | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT, cULus Listed Nonmetallic Outlet Boxes & Fittings Classified for Fire Resistance: File R8209 Guide CEYY Meets Article 300.21 300.22[C] &314 of NEC | ||
Type | Poke-Thru |
Dimensions
Product Width US | 8.0 in | ||
Product Weight US | 5.67 lb | ||
Product Volume US | 1024.0 cu in | ||
Product Depth US | 16.0 in | ||
Product Height US | 8.0 in | ||
Cubic Capacity | 24.5 cu in | ||
Core Hole Size | 4 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Cable Entry | Knockouts & Conduit Stubs | ||
Number of Outlets | 0 |
Resources
Supporting Document
Installation Instructions
Guide Form Specifications
Cutsheet
CAD Drawings
4FFATC Multi-Service Flush Poke-Thru Device - 4FFATC15-LJB_RB
dxf
4FFATC Multi-Service Flush Poke-Thru Device - 4FFATC15_RB
dxf
4FFATC Multi-Service Flush Poke-Thru Device - 4FFCTC15_RB
dxf
4FFATC Multi-Service Flush Poke-Thru Device - 4FFSTC15_RB
dxf
RC7 Series Abandonment Plate - RC79APTC
dxf
RC7AFFTC Series Finish Flange & Conduit Adapter Assembly - RC7CFFTC
dxf
RC7AFFTC Series Flush Furniture Feed Poke-Thru Assembly - RC7AFFTC
dxf
RC7AFFTC Series Multi-Service Poke-Thru Device - RC7G
dxf
View More
Product Environmental Profile
BIM Models
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1