text.skipToContent text.skipToNavigation

30TP and 30TC Series Communication Connectivity Cover

30TC-CVR Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For 30TP-2V / 30TC-2V and 30TP-4V / 30TC-4V Series. 12'' (305mm) long. Communication covers for additional voice/data connectors. Each cover includes Kos for four RJ11/RJ45 connectors (.760'' x .576'' (19.3mm x 14.6mm)), mouse hole for exiting communication cables (grommet furnished).

Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For 30TP-2V / 30TC-2V and 30TP-4V / 30TC-4V Series. 12'' (305mm) long. Communication covers for additional voice/data connectors. Each cover includes Kos for four RJ11/RJ45 connectors (.760'' x .576'' (19.3mm x 14.6mm)), mouse hole for exiting communication cables (grommet furnished).

Specifications

General Info
Product Line Wiremold
Color Ivory
UPC Number 786776101256
Country Of Origin United States
Application Sector Commercial
Standard cULus Listed Multioutlet Assemblies: File E15191 E178348 Guide PVGT, Raceway Fittings: File E41751 Guide RJPR, Accessories: File E53857 Guide RVUR Meets Article 380 & 386 of NEC
Dimensions
Product Width US 2.75 in
Product Length US 12.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E53857
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;