text.skipToContent text.skipToNavigation

OFR Series Overfloor Raceway 3 Inch Poke-Thru Transition

OFRPT3 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For bringing power, A/V, and data through abandoned Poke-Thru openings to open spaces. Will replace any 3'' poke-thru.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For bringing power, A/V, and data through abandoned Poke-Thru openings to open spaces. Will replace any 3'' poke-thru.

Specifications

General Info
Product Line Wiremold
UPC Number 786776182248
Country Of Origin United States
Application Sector Commercial
Standard cETLus Listed
Type Raceway
Dimensions
Product Width US 7.062 in
Product Height US 12.937 in
Product Length US 12.187 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 300.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

On the OFRPT3 what size are the conduits?

Asked by: In west
Hello, The OFRPT3 includes a 1/2" conduit stem and a 1 1/4" conduit stem. Thank you
Answered by: Wiremold Tech Support
Date published: 2024-01-26
  • y_2024, m_5, d_17, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_OFRPT3, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 73ms
  • QUESTIONS, PRODUCT