text.skipToContent text.skipToNavigation

OFR Series Overfloor Raceway Base

OFRB-8 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Base: 0.080'' (2.0mm) aluminum. Divided into four channels. Packed four (4) 8' (2.4m) lengths per carton. NOTE: Not recommended for use in high traffic areas.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Base: 0.080'' (2.0mm) aluminum. Divided into four channels. Packed four (4) 8' (2.4m) lengths per carton. NOTE: Not recommended for use in high traffic areas.

Specifications

General Info
Product Line Wiremold
UPC Number 786776189872
Country Of Origin United States
Application Sector Commercial
Standard OFR Series Overfloor Raceway System is cETLus Listed.
Type Raceway
Dimensions
Product Height US 0.437 in
Product Length US 6.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;