text.skipToContent text.skipToNavigation

OFR Series Tee/Cross

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For branching OFR Series Raceway at right angles. Remove twistout on cover to make a cross.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For branching OFR Series Raceway at right angles. Remove twistout on cover to make a cross.

Specifications

General Info
Product Line Wiremold
UPC Number 786776180152
Country Of Origin United States
Application Sector Commercial
Standard cETLus Listed
Type Raceway
Dimensions
Product Width US 9.843 in
Product Height US 1.0 in
Product Length US 11.375 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 120.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;