text.skipToContent text.skipToNavigation

5' Alternating USB Aluminum Plugmold® Multioutlet System

AL20GB509TRUSBA Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 36ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Available in 5' (1.5m) length with 9'' spacing. 15A tamper-resistant receptacles. 3-wire, #12 USB Plugmold THHN (1 hot, 1 neutral and insulated ground conductor). .040'' (1.0 mm) aluminum housing. Packed two per carton. Each unit supplied with one (1) Coupling and two (2) Blank End Fittings. USB is 2.4 Amps (shared between two ports) 5VDC. Please note the charging load on one module will not affect the charging performance of the other USB modules in the product.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • USB charging. Dual-port charging modules share 2.4 amps of charging capacity and can charge multiple phones, tablets or other mobile devices at the same time.
  • Compact design. Low-profile design installs in tight locations while offering multiple power and USB charging connections. Receptacle spacing accommodates bulky AC adapters.
  • Tamper-resistant receptacles. Prevents the insertion of foreign objects into receptacles reducing the risk of shocks or electrocution. Meets 2014 NEC section 406 requirements.

Specifications

General Info
Product Line Wiremold
UPC Number 786776184426
Country Of Origin United States
Number of Receptacles 6
Application Sector Commercial
Standard cULus Listed Multioutlet Assembly: File E15191 Guide PVGT
Type Plugmold
Dimensions
Product Width US 1.42 in
Product Depth US 1.13 in
Product Length US 1.42 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Frequency Rating 60 Hz
Amperage 20 A
Enclosure Type Aluminum
Voltage 125.0 V
Environmental Conditions Dry interior locations

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What are the dimensions of the track? Height , width.

Asked by: chris
Hi Chris, The aluminum Plugmold is 1 7/16" wide x 1 1/8" deep/tall. The link below will provide the product specifications, and for this model you'll want to look on page 16. https://legrand.webdamdb.com/directdownload.php?ti=55656392&tok=QWlrZAlpejJVJCTmeefW5wRR If you need any additional information, please feel free to reach out to us directly at 1-844-957-3783, option 2 for Wiremold, followed by option 2 again for tech support. You can also email us directly at technical.support@legrand.us. Thank you.
Answered by: Wiremold Tech Support
Date published: 2022-09-30

how many plugs and usb outlets are there on a 5' section? can you connect these together?

Asked by: JonSerek
The AL20GB509TRUSBA has (3) 15 amp, 120V single electrical outlets and (3) dual USB modules. Units can be connected together to make runs longer than 5'. Care should be taken not to exceed the maximum number of outlets per circuit that are allowed by the local electrical code.
Answered by: Wiremold Tech Support
Date published: 2021-12-01
  • y_2024, m_5, d_17, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_AL20GB509TRUSBA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT