text.skipToContent text.skipToNavigation

Wiremold 2000 Series Raceway Base and Cover, Ivory

V2000BC Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Wiremold 2000 Series raceway offers a selection of steel, aluminum, and nonmetallic raceways that provide a versatile solution for many applications. Plugmold sections offer single or alternating circuits, in standard or isolated ground receptacles. The ScuffCoat finish is scratch resistant and protects against nicks and chips while preventing color from fading.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Product Line Wiremold
Color Ivory
UPC Number 786776093018
Country Of Origin United States
Number of Receptacles 0
Application Sector Residential/Commercial
Standard cULus Listed Surface Metal Raceway: File E4376: Guide RJBT/RJBT7
Type Plugmold
Dimensions
Product Width US 60.13 in
Product Weight US 22.19 lb
Product Volume US 60.97 cu in
Product Depth US 0.78 in
Product Height US 1.3 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E4376
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Enclosure Type Steel
Voltage 300.0 V
Environmental Conditions Dry interior locations

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is the 2000 Series listed to meet UL5 ?

Asked by: Scott
Scott, Yes this does meet UL5. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-03-25

For the 2000 plug mold series, can you purchase separately the USB receptacle? It comes with just one, but I would like to replace a 110 receptacle with a USB Thanks Leslie C.

Asked by: Leslie
Thanks Tech supoort... Well, is there a raceway with 2 such USB modules? Thanks
Answered by: Leslie
Date published: 2024-03-06

Is the 2000 series available in black or is it only ivory?

Asked by: Jordan
Hello, Yes, the 2000 Series raceway is available in black. The part # for the base and cover is BK2000BC. Please contact a local distributor to inquire and place an order. To locate to an authorized Legrand distributor in your area, please click on the link below, choose DISTRIBUTOR from the drop-down menu under WHERE TO BUY, and WIREMOLD under BRAND NAME. If your location is not automatically displayed in the search field, enter you zip code and click on the magnifying glass (search). The page will then display a map and a listing of all the distributors near you. https://www.legrand.us/where-to-buy/shop-local/?ps-sku=P001 Thank you.
Answered by: Wiremold Tech Support
Date published: 2023-03-30

What is the cross sectional area of 2000 wiremold base and cover. Needed for conductor fill. TY

Asked by: RICHARD KIERTLAND
Hi Richard, The dimensions are 1 9/32" x 3/4". Picture for reference.
Answered by: Wiremold Tech Support
Date published: 2023-01-24

Does the Wiremold 2000 come in a Hospital Grade? What would be the best option of Wiremold w/ HG receptacles?

Asked by: Tom Benjamin
Hi Tom, The 2000 series does not offer a hospital grade option. Unfortunately we are unable to provide it, even as a custom product.
Answered by: Wiremold Tech Support
Date published: 2022-09-15
  • y_2024, m_5, d_17, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_V2000BC, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT