text.skipToContent text.skipToNavigation

Wiremold 20GB506 Plugmold Multioutlet System in Ivory

V20GB506 Wiremold
Wiremold 20GB506 Plugmold Multioutlet System in Ivory is rated 1.0 out of 5 by 1.
  • y_2024, m_5, d_16, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_V20GB506, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 53ms
  • REVIEWS, PRODUCT

The Wiremold 2000 Series raceway offers a selection of steel, aluminum, and nonmetallic raceways that provide a versatile solution for many applications. Plugmold sections offer single or alternating circuits, in standard or isolated ground receptacles. The ScuffCoat finish is scratch resistant and protects against nicks and chips while preventing color from fading.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Steel Raceway. Provides superior strength for any dry location installation.
  • Compact, low profile appearance. Requires minimal space.
  • Available in Ivory ScuffCoat or gray baked enamel finish. The durable ScuffCoat provides a durable, scratch-resistant finish while the gray baked enamel compliments the décor or can be painted.
  • Full range of fittings. Provides a complete wiring solution.
  • Single-and-dual-gang boxes. Wire devices into the raceway system or protect a Plugmold® strip with a surge or GFCI device.
  • Factory wired Plugmold® sections available in 3’, 5’, and 6’ lengths with 15A receptacles installed in cover. Ideal for short runs requiring additional outlets in electrically busy areas.
  • Single, alternating circuit, and isolated ground receptacles. Meets virtually any job requirement.
  • Choice of receptacle spacing. Center spacing between receptacles of 6'', 9'', 12'', and 18''.
  • Snapicoil harnesses of prewired receptacles in 48’ and 50’. Eliminates multiple splicing, speeding up installation on long runs.
  • Snapicoil harnesses offer a choice of receptacle spacing. Center spacing between receptacles of 12'', 18'' and 30''.
  • Customization available. All products can be modified to accommodate virtually any application.
  • This product meets the material restrictions of RoHS.

Specifications

General Info
Product Line Wiremold
Color Ivory
UPC Number 786776093193
Country Of Origin United States
Number of Receptacles 10
Application Sector Residential/Commercial
Standard cULus Listed Multioutlet Assembly: File E15191 Guide PVGT/PVGT7
Type Plugmold
Dimensions
Product Width US 60.0 in
Product Weight US 2.93 lb
Product Volume US 66.0 cu in
Product Depth US 0.88 in
Product Height US 1.25 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Frequency Rating 60 Hz
Amperage 15 A
Enclosure Type Steel
Voltage 125.0 V
Environmental Conditions Dry interior locations

Reviews

Rated 1 out of 5 by from HORRIBLE PRODUCT What an absolute horrible design. Ridiculous to install. Paint material is absolutely crap. Even with the legrand W30 wire connectors it's absolutely aggravating to install. Poor design. Fire whoever designed this.
Date published: 2024-03-22
  • y_2024, m_5, d_16, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_V20GB506, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT

Questions & Answers

I would like to replace just one or two sockets with a USB charger socket can that be done?  I am not sure which Wiremold series I have but it is one with only the classic 3 prong outlet.  Or would I need to buy a new strip such as the

Asked by: Giovanni
Hello Giovanni, Unfortunately Plugmold receptacles cannot be removed and replaced with a USB module. These hardwired strips are designed in such a way that the product needs to ship from the factory prewired in order for the product to maintain it's UL listing. In addition, removing an outlet and attempting to replace it with a USB would void the product Warranty and the product would more than likely become damaged. Please reference the attached cutsheet for a full list of Plugmold options that we offer. https://legrand.webdamdb.com/directdownload.php?ti=55656392&tok=QWlrZAlpejJVJCTmeefW5wRR For further assistance feel free to reach us at 1-844-957-3783. From the main menu choose option 2 for Wiremold followed by option 2 for technical support. Thank you for choosing the Legrand brand of products!
Answered by: Wiremold Tech Support
Date published: 2023-12-08

Can the plug mold be cut down to a shorter span? We have a few areas in the kitchen where we want to install the plug mold, but they span only 9 - 12 inches.

Asked by: Peg and Steve
Good Afternoon- Yes, Plugmold can be shortened on the job site by following the installation instructions included with the product. If required, cut the base to length and carefully debur any cut ends before mounting. If the edge of any receptacle falls closer than 1 1/2" from the end of the unit, then that receptacle must be cut out to allow sufficient space for the installation of the end fitting.
Answered by: Wiremold Tech Support
Date published: 2023-12-08
  • y_2024, m_5, d_17, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_V20GB506, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT