text.skipToContent text.skipToNavigation

Contractor Pack

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Direct Mount Box - with rotating dual support. 24-Pack.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Direct mount to joist.
  • UL listed for fan and fixture support.
  • Peel-off tape for ''hands-free'' installation.
  • Maximum weight ratings (slides and braces)
  • Broadest line available, from shallow to deep boxes.
  • Ground screw pre-installed.
  • Supplied with hardware.
  • Boxes include top knockouts.
  • Rated up to 70 pounds for fans, 150 pounds for fixture at 16" span.
  • 1.5" depth.
  • 16 cubic Inch volume.

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin China

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;