text.skipToContent text.skipToNavigation

Manual Controllers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Manual Control Switch 2-Pole 60A 600V
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • High horsepower rating, up to 3HP for heavy-duty applications. Compact design provides ease of installation. Box lug terminals. Single piece moveable and stationary contact arms with oversized silver cadmium buttons provides excellent continuity and long life. Made in USA. Wire pockets and thick wall arc barriers. Cold-rolled steel NEMA 3R enclosure with polyester urethane finish conforms to OSHA lockout requirements. Type 3R enclosure has 2-1/2 inch, 3/4 inch, and 1 inch concentric knockouts on bottom. Accepts #4 AWG. cULus listed.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin United States
Standard cULus Listed
Dimensions
Product Width US 1.74 in
Product Depth US 1.66 in
Product Height US 3.75 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  135325
cULus Listed  Yes
Technical Information
Amperage 60 A
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;