
Discontinued - Portable GFCI Auto Reset Box with four Straight Blade Outlets and Plug
PS204S
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Yellow | ||
Application Sector | Commercial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Replaced by Part Number | 2097PC2A | ||
Standard | UL 943/498 | ||
UPC Number | 785007264852 |
Dimensions
Product Depth US | 5.287 in | ||
Product Height US | 3.95 in | ||
Product Width US | 6.66 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 42190 | ||
cULus Listed | Yes |
Technical Information
Amperage | 20 A | ||
Connection | 60Hz | ||
Number of Poles | Double Pole | ||
Trip Range | 5±1 mA | ||
Voltage | 125.0 V |
Resources
Cutsheet
Specifications
BIM Models
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1