Material
Indicates the primary material(s) used to construct a product.
Finish
Describes the specific surface treatment applied to the outer product for either aesthetics and/or durability.
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Tray Width
Refers to the approximate width of a cable tray used for specifying. Selecting a specific width will show cable trays with that width, as well as cable tray accessories compatible with that width.
Tray Height
Refers to the approximate height of a cable tray used for specifying. Selecting a specific height will show cable trays with that height, as well as cable tray accessories compatible with that height.
Installation Location
Where a Device is or is to be Installed
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Wire Mesh Trays
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCABLOFIL CABLE TRAY-EZ (4D,,12W,,120L) [921]CF105/300EZ CablofilCablofil wire mesh tray is the fastest most flexible and adaptable cable management system availableOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCABLOFIL CABLE TRAY-EZ (6D,,24W,,120L) [1041]CF150/600EZ CablofilCablofil wire mesh tray is the fastest most flexible and adaptable cable management system availableOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCABLOFIL CABLE TRAY-EZ (2D,,4W,,120L) [71]CF54/100EZ CablofilCablofil wire mesh tray is the fastest most flexible and adaptable cable management system availableOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsSPLICE WASHER KIT-EZ (50 PCS) [943215]SWKEZ CablofilCablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCABLOFIL CABLE TRAY-BLACK (4D,18W,120L)CF105/450BL CablofilCablofil Industry leading powder coat wire mesh tray is your cost effective solution for data installationsOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCOT105KITPG Divider strip (4"H, 120" L)COT105KITPG Cablofil4 inch height by 10 foot length divider strip for cable separation within a single wire mesh tray Field fabricated with tin snips to fit changes in level Pre galvanized for indoor use
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsFAST SPLICE-EZ (50 PCS) [558241]EDRNEZ CablofilFastest splice available from Cablofil Used to join 2 pieces of wire mesh tray together Saves up to half the install time compared to bolted connection Use with tray sizes 2 to 24 inches wide Electro zinc indoor use
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCABLOFIL CABLE TRAY-STAINLESS 304(2D,,4W,,120L) [78]CF54/100IN304L CablofilCablofil Industry leading stainless steel wire mesh tray is your cost effective solution for corrosive and food prep installationsOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections4 INCH DEEP RADIUS 1 T OR 2 90 DEGREE BEND KIT-EZ (2 PCS) [942912]RADT90KIT4EZ CablofilCablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections1 T OR 2 90 DEGREE BEND KIT-EZ [941052]EZT90EZ Cablofil90 degree and tee bend kit One kit contains hardware for one tee or two 90 degree bends Slotted design fits any size tray and eliminates precise tray alignment Electro zinc indoor use
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections12”” Universal Drop Out (UDO)UDO12KITWH CablofilUniversal Dropout Kit- side mount 12" cable dropout in white.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCablofil Fas Strut Clamp-Geomet (50 Pcs) [599007]FS41DC CablofilAttaches wire mesh tray to strut without bolts and nuts or tools. Hot dipped Galvanized Finish for exterior use
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsGROUNDING LUG UL/CSA CLAMP [942866]GNDCL CablofilCablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCABLE TRAY INSERT-BLACK (12W,, 120L) [942323]INSERT300BL Cablofil12'' wide metal insert placed in the bottom of wire mesh tray to protect cables Black Powder Coated finish for indoor use
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections12”” Universal Drop Out (UDO)UDO12KITEZ CablofilUniversal Dropout Kit- side mount 12" cable dropout in electrozinc.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsGROUNDING LUG- UL/CSA SPLIT BOLT [942616]GNDSB CablofilCablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsFAS PROFILE-PREGALV (1D,,2W,,16L) [14400]FASP400PG Cablofil13 inch length profile Patented FAS style attachment secures tray without nuts and bolts Can be used in trapeze for tray widths up to 8 inches or wall or under floor applications Long lasting Pre Galvanized finish is ideal for interior applications
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsSPLICE WASHER KIT-BLACK (50 PCS) [943217]SWKBL CablofilCablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsSTRAIGHT EDGE CABLE TRAY-EZ (6H,36W,120L)ZF150/900EZ CablofilCablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsFAS CENTER HANGER-PREGALV (6D,,2W,,12L) [586300]FASPCH300PG Cablofil12'' Center Hanger - Only one threaded rod is needed to suspend tray. Suspension tube protects cables. Balanced loading is recommended Pre Galvanized for indoor use
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCABLE TRAY INSERT-BLACK (18W,, 120L) [942324]INSERT450BL Cablofil18'' wide metal insert placed in the bottom of wire mesh tray to protect cables Black Powder Coated finish for indoor use
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsFAS PROFILE-PREGALV (1D,,2W,,22L) [14550]FASP550PG Cablofil22 inch length profile Patented FAS style attachment secures tray without nuts and bolts Can be used in trapeze for tray widths of 18 inches or wall or under floor applications Pre-Galvanized finish is for indoor use
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections4 INCH DEEP RADIUS 1 T OR 2 90 DEGREE BEND KIT-BLACK (2 PCS) [943108]RADT90KIT4BL CablofilCablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsSPLICE WASHER KIT-STAINLESS (50 PCS) [943218]SWKIN316 CablofilCablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections6 INCH DEEP RADIUS 1 T OR 2 90 DEGREE BEND KIT-EZ (2 PCS) [942942]RADT90KIT6EZ CablofilCablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCabloCut - Electric Cutter [945064]CABLOCUT CablofilThe battery powered wire meshcable tray cutter is able to cut Steelor Stainless Steel trays up to 6mmdia easily, quickly, and cleanly.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsDIVIDER STRIP-PREGALV (2D,,0.5W,,120L) [923020]COT54PG Cablofil2 inch height by 10 foot length divider strip for cable seperation within a single wire mesh tray Field fabricated with tin snips to fit changes in level Pre galvanized for indoor use
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsTRAPEZE HANGING CLIP-PREGALV (50 PCS) [586020]ASPG CablofilTrapeze Hanging Clip Wire mesh can be detached on one side to add cables. Use pliers to lock tabs and secure tray to threaded rod finish for indoor useOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCABLOFIL CABLE TRAY-HOT DIPPED (2D,,4W,,120L) [73]CF54/100GC CablofilCablofil Industry leading hot dip wire mesh tray is your cost effective solution for outdoor installationsOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCE40EZ- (2D,,2W) SQUARE SPLICE WASHER-EZ (25 PCS) [558051]CE40EZ CablofilSquare splice washer used for splicing wire mesh tray on bends and adjustable turns 2 CE40s and one EZBN 1/4 are requred for each connection Electro zinc for indoor use