text.skipToContent text.skipToNavigation

EV Charger Cable Management Base Cover

XEVPEDCMCVR Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The pedestal cover conceals the bolts and mounting holes used to install the pedestal. 

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Cover Exposed Bolts: Cover up the exposed mounting bolts with this aesthetic cover designed to complete the look of the pedestal install.

Specifications

General Info
Product Line Wiremold
Color Silver
UPC Number 786776198843
Country Of Origin China
Warranty Type 1-Year
Dimensions
Product Width US 8.9 in
Product Weight US 3.6 lb
Product Height US 2.8 in
Product Length US 13.3 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
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
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;