text.skipToContent text.skipToNavigation

EV Charger Cable Management Side-by-Side Mounting Plate

XEVPEDCM3 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand's Cable Management EV Charging Pedestal requires three separate SKUs to be installed together for a complete product. XEVPEDCM3 is the mounting plate that attaches to the front of XEVPEDCM1 and holds the chargers and plug holders.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Mounting Holes: Pre-drilled mounting holes provide simple installation.

Specifications

General Info
Product Line Wiremold
Color Silver
UPC Number 786776198836
Country Of Origin China
Application Sector Commercial
Warranty Type 1-Year
Dimensions
Product Width US 15.5 in
Product Weight US 11.7 lb
Product Height US 1.0 in
Product Length US 28.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;