EV Charger Cable Management Side-by-Side Base Pedestal
XEVPEDCM1
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrand's Cable Management EV Charging Pedestal requires three separate SKUs to be installed together for a complete product. XEVPEDCM1 is the base pedestal that gets mounted in the ground.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
Color | Silver | ||
UPC Number | 786776198812 | ||
Country Of Origin | China | ||
Application Sector | Commercial | ||
Warranty Type | 1-Year |
Dimensions
Product Width US | 8.6 in | ||
Product Weight US | 46.0 lb | ||
Product Height US | 59.6 in | ||
Product Length US | 13.0 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
CAD Drawings
Cutsheet
Installation Instructions
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1